Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches263-1490: Two Pole Horn Rocker Switch
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches263-1490: Two Pole Horn Rocker Switch
263-1490: Two Pole Horn Rocker Switch

Cat® Two Pole Horn Rocker Switch for Instrumental Panel in Operator Station

Brand: Cat

Product Images
263-1490: Two Pole Horn Rocker Switch
263-1490: Two Pole Horn Rocker Switch

Cat® Two Pole Horn Rocker Switch for Instrumental Panel in Operator Station

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 263-1490

Units of Measure

USMetric
Length (mm): 46.6
Height (mm): 36.0
Width (mm): 24.2
Temperature (°C): -40° to 85°
Length (in): 1.83
Height (in): 1.4
Width (in): 0.95
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
View More
Compatible Models for part number 263-1490

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B

SOIL COMPACTOR

CS56B CS68B CP68B CP56B CS66B CS78B CS54B CP11 CP12 CP14 CP16 CS64B CS76B CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS74B CP74B

MACHINE CNTRL & GDNC

COMMAND

OFF HIGHWAY TRUCK

793F

WHEEL LOADER

994K

ROAD RECLAIMER

RM500B RM500

TRACK-TYPE TRACTOR

D10T2 D10T D11T

WHEEL SKIDDER

535D 545D 555D 525D

TRACK FELLER BUNCHER

TK732 1190T 2390 2391 TK722 TK721 TK752 TK751 1190 511 TK741 2290 522 521 1090 532 2590 541 1290T 1390 551 552 TK711 2491

PNEUMATIC COMPACTOR

CW34 CW-34

TRUCK

793F CMD 793F OEM 793F 793F XQ

WHEEL FELLER BUNCHER

2570D 573D 563D 2670D

COMPACTOR

CCS9

VIBRATORY COMPACTOR

CS78B CS-56B CS-68B CS54B CP54B CP-74B CS-54B CS-66B CS-78B CP76B CS-79B CP12 CS-64B CS-76B CS74B CP74B CP-54B CS68B CS56B CS-74B CS12 CS79B CP-56B CP-68B CP68B CP56B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced