Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsCab Displays & GaugesCab Gauges261-7820: 1K ohm Voltage Adjust Potentiometer
HomeElectrical & ElectronicsCab Displays & GaugesCab Gauges261-7820: 1K ohm Voltage Adjust Potentiometer
261-7820: 1K ohm Voltage Adjust Potentiometer

Cat® 1K ohm Voltage Adjust Potentiometer used in Control Panel

Brand: Cat

Product Images
261-7820: 1K ohm Voltage Adjust Potentiometer
261-7820: 1K ohm Voltage Adjust Potentiometer
261-7820: 1K ohm Voltage Adjust Potentiometer
261-7820: 1K ohm Voltage Adjust Potentiometer
261-7820: 1K ohm Voltage Adjust Potentiometer

Cat® 1K ohm Voltage Adjust Potentiometer used in Control Panel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 261-7820

Units of Measure

USMetric
Power (watts): 1.0
Shaft Diameter (mm): 6.35
Shaft Diameter (in): 0.25
Material: Phenolic Plastic
View More
Compatible Models for part number 261-7820

GEN SET ENGINE

C15 GEN SE

GENERATOR

XQP500

GENERATOR SET

C4.4DE110E C18 GEN SE C3.3 GEN S C7.1 GEN XQP60 C1.1 C2.2DE18E3 C4.4 C7.1 C7.1DE150E C7.1 GEN S C2.2 C4.4DE88E0 C6.6DE150E XQP150 C4.4DE65E3 C4.4DE88E3 C1.5 C3.3 C3.3DE33E3 XQP300 C3.3DE50E0 C3.3DE50E2 XQP20 C3.3DE33E0 C7.1DE150E0 C1.1DE9.5 C18 C15 C4.4 GEN S C13 XQP100 C4.4DE110E2 C7.1DE200E C4.4DE55E2

ENGINE - GENERATOR SET

C7.1DE200E C3.3DE50E0 C1.5DE13.5

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced