Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components261-8554: Pinion-Circle Drive
HomeHydraulicsOther Hydraulic Components261-8554: Pinion-Circle Drive
261-8554: Pinion-Circle Drive

Cat® Circle Drive Pinion

Brand: Cat

Product Images
261-8554: Pinion-Circle Drive
261-8554: Pinion-Circle Drive
261-8554: Pinion-Circle Drive
261-8554: Pinion-Circle Drive
261-8554: Pinion-Circle Drive

Cat® Circle Drive Pinion

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 261-8554

Units of Measure

USMetric
Height (in): 3.543
Height (mm): 90.0
Inside Diameter (in): 2.5059
Inside Diameter (mm): 63.65
Outside Diameter (in): 7.1559
Outside Diameter (mm): 181.76
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 261-8554

MOTOR GRADER

14H NA 14M 14H 14G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced