Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components262-0501: 1/4"-19 BSPP to BSPT Connector
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components262-0501: 1/4"-19 BSPP to BSPT Connector
262-0501: 1/4"-19 BSPP to BSPT Connector

Cat® Connector with BSPP to BSPT threads for fuel supply lines to securely grip 15.9mm inner diameter fuel hoses, ensuring a tight and leak-free connection in the Generator Set. It facilitates reliable and safe fuel supply

Brand: Cat

Product Images
262-0501: 1/4"-19 BSPP to BSPT Connector
262-0501: 1/4"-19 BSPP to BSPT Connector
262-0501: 1/4"-19 BSPP to BSPT Connector
262-0501: 1/4"-19 BSPP to BSPT Connector
262-0501: 1/4"-19 BSPP to BSPT Connector

Cat® Connector with BSPP to BSPT threads for fuel supply lines to securely grip 15.9mm inner diameter fuel hoses, ensuring a tight and leak-free connection in the Generator Set. It facilitates reliable and safe fuel supply

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 262-0501
Material: Alloy Brass
View More
Compatible Models for part number 262-0501

GENERATOR SET

C4.4 C2.2 C1.5 C3.3

SHOVEL

6040

HYDRAULIC SHOVEL

6030 6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced