Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws262-7741: M6-1 x 55mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws262-7741: M6-1 x 55mm Hex Socket Head Bolt
262-7741: M6-1 x 55mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
262-7741: M6-1 x 55mm Hex Socket Head Bolt
262-7741: M6-1 x 55mm Hex Socket Head Bolt
262-7741: M6-1 x 55mm Hex Socket Head Bolt
262-7741: M6-1 x 55mm Hex Socket Head Bolt
262-7741: M6-1 x 55mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 262-7741

Units of Measure

USMetric
Thread Size (dia x pitch) (mm): M6x1
Bolt Length (mm): 55.0
Grip Length (mm): 3.0
Material: STEEL,Alloy Steel,Alloy Zinc
Coating: Zinc Flake
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0
Bolt Length (in): 2.165
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M6
Grip Length (in): 0.118
View More
Compatible Models for part number 262-7741

GENERATOR SET

C32 C175-20 C175-16 C9.3

SHOVEL LOGGER

345C

ENGINE

C175-16 C32 MARINE 3512E 3516E

LOCOMOTIVE ENGINE

3512E

PETROLEUM ENGINE

3516C C175-16

MATERIAL HANDLER

M325D MH MH3022 MH3024 M325D L MH

MOTOR GRADER

120 120 GC 140 140 GC

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D6K2 LGP D10T2 D11T D6K

RETROFIT AFTERTREATMNT

SCR

MINI HYD EXCAVATOR

302.7D

MARINE AUXILIARY

C32B

MARINE ENGINE

3512E C32 C9.3 C32 MARINE 3516C 3516E

WHEELED EXCAVATOR

M323F M315D M315D2 M322D MH M317D2 M320F M316F M316D M320D2 M322D2 M324D2 MH MH3026 M313D W345C MH M322D2 MH MH3024 M318D MH M322F M314F M322D M318D M320 M318F M317

INDUSTRIAL ENGINE

3512E

EXCAVATOR

M315F M317F M325D MH M318F 345C L 345C MH M325D L MH 345C

VIBRATORY COMPACTOR

CS-44 CP-44 CB-44B

MOBILE HYD POWER UNIT

345C 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced