Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals262-9151: 14 - 12 AWG Tin/Nickel Connector Pin
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals262-9151: 14 - 12 AWG Tin/Nickel Connector Pin
262-9151: 14 - 12 AWG Tin/Nickel Connector Pin

Cat® 20 Amps, 25.7 mm Long Connector Pin for quick coupler harness

Brand: Cat

Product Images
262-9151: 14 - 12 AWG Tin/Nickel Connector Pin
262-9151: 14 - 12 AWG Tin/Nickel Connector Pin
262-9151: 14 - 12 AWG Tin/Nickel Connector Pin
262-9151: 14 - 12 AWG Tin/Nickel Connector Pin
262-9151: 14 - 12 AWG Tin/Nickel Connector Pin

Cat® 20 Amps, 25.7 mm Long Connector Pin for quick coupler harness

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 262-9151

Units of Measure

USMetric
Diameter (in): 0.09
Gauge (AWG): 14-12
Diameter (mm): 2.4
Length (in): 1.01
Material: Alloy Brass
Length (mm): 25.7
View More
Compatible Models for part number 262-9151

ON HIGHWAY TRUCK

CT660 CT680 CT681

OFF HIGHWAY TRUCK

789D

MOTOR GRADER

120 GC 120 140 GC

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D5K LGP D3K2 XL D4K XL D6K2 XL D6K2 LGP D3K XL D6K D2 D1 D4 D3 D5 D4K LGP D4K2 LGP D10T2 D5K2 LGP D6K2 D3K2 LGP D5K XL D10T D5K2 XL D11T D4K2 XL D3K LGP

KNUCKLEBOOM LOADER

2484D 579D 559D 2384D

ASPHALT PAVER

AP300F AP355 AP300 AP355F

MINI HYD EXCAVATOR

308.5 304 305 308 307.5 309 306 306.5 305.5 CR 310 303.5E2 308E2 CR 305 CR

PIPELAYER

PL61

FORESTRY PRODUCTS

538 548 558 568 FM528

EXCAVATOR

FM538 MH3295 FM548 320D L FM558 FM568 320D

PETROLEUM PACKAGE

CX35-C18I

MULTI TERRAIN LOADER

277D 277C 257D3 277C2 257B3 257D 257B 247B 297D2 XHP 297D2 297D XHP 297D 297C 287C2 247B3 287C 287D

COMPACT TRACK LOADER

285XE 289D 289C 279C2 279D3 299D 299C 275 285 289C2 289D3 255 265 279D 279C 239D3 299D3 XE 299D3 299D2 249D 249D3 259D 259B3 299D2 XHP 259D3 275XE 299D XHP 239D

GENERATOR SET

G3516C

ENGINE

C3.6

EJECTOR TRUCK

730C2 EJ 730C 740B 740

BACKHOE LOADER

420XE 416F2 415 416 420F2 428F2 428 420 432F2 422F 434F 444F 420E 432F 430F2 420F 430E 430F 434 430 432 444F2 444 440 450F 450 428F 416F 434F2

MULCHER

HM5515

MACHINE CNTRL & GDNC

CMD STATN COMMAND

MULCHING HEAD

HM2615 HM4015

FOREST PRODUCTS

OTHER

TELEHANDLER

TH1055 TH0642 TH1255 TH0842 TH414C TH514C TH417C

WHEEL LOADER

972M 907K 906K 906M 950K 962K 950M 962M 908K 908M 926 924 930 938 966F 930K 966M 930M 966F II 962M Z 950M Z 908 907 906 972M XE 966M XE 924K 980M 938K 938M 926M 982M

COMPACT WHEEL LOADER

920K 906H2 907H2 914 910 906 910K 910M 930 938 920 903C2 926 906H 914K 914M 903D 908M 908H2 906M 918M 907H 907M 908H

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 740C 740B 740 GC 730C 745C 725 735C 735B 745 730 735

SKID STEER LOADER

242B3 289D3 226B 226D 272D XHP 242D3 226B3 216B 252B3 270XE 249D3 226D3 250 236B3 272C 272D 260 270 236D3 262D 262C 265 262C2 262D3 246D3 256C 242B 242D 272D3 XE 272D3 272D2 246D 246C 279D3 232B 232D 236D 232D3 216B3 272D2 XHP

INDUSTRIAL ENGINE

C18 C7.1 C9.3 C2.8 C3.6 C13 C15

TRUCK

793D 789D

WHEEL FELLER BUNCHER

2570D 573D 563D 2670D

SNOW BLOWER

SR321 SR318 SR121 SR117 SR118

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced