Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components263-1649: Transmission Clutch Slider
HomeDrivetrainTransmissions & ComponentsOther Transmission Components263-1649: Transmission Clutch Slider
263-1649: Transmission Clutch Slider

Cat® 70.1 mm Inner Diameter Transmission Slider for forward transmission shaft

Brand: Cat

Product Images
263-1649: Transmission Clutch Slider
263-1649: Transmission Clutch Slider
263-1649: Transmission Clutch Slider
263-1649: Transmission Clutch Slider
263-1649: Transmission Clutch Slider

Cat® 70.1 mm Inner Diameter Transmission Slider for forward transmission shaft

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 263-1649

Units of Measure

USMetric
Outside Diameter (mm): 101.5
Inside Diameter (mm): 70.1
Width (mm): 52.0
Outside Diameter (in): 3.996
Inside Diameter (in): 2.759
Width (in): 2.047
Material: Alloy Steel
View More
Compatible Models for part number 263-1649

MOTOR GRADER

16GC 16M 18M3 16M3 14M 14M-3 14M3 16 14 18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced