Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches263-5792: Fuel Level Sender Assembly
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches263-5792: Fuel Level Sender Assembly
263-5792: Fuel Level Sender Assembly

Cat® Passive fuel sensor with visual dial,</br>float, and column </br>

Brand: Cat

Product Images
263-5792: Fuel Level Sender Assembly
263-5792: Fuel Level Sender Assembly

Cat® Passive fuel sensor with visual dial,</br>float, and column </br>

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 263-5792

Units of Measure

USMetric
Shaft Diameter (mm): 54.8
Flange Diameter (mm): 93.3
Material: Alloy Aluminum
Overall Length (in): 25.8
Shaft Diameter (in): 2.2
Wire Length (in): 4.8
Overall Length (mm): 654.8
Wire Length (mm): 121.0
Connector Type: 2 PIN DT
Flange Diameter (in): 3.7
View More
Compatible Models for part number 263-5792

TRACK-TYPE TRACTOR

D6R III D6R D6T D6R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced