Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components263-6648: M18 X M14 Straight Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components263-6648: M18 X M14 Straight Adapter
263-6648: M18 X M14 Straight Adapter

Cat® M18 X M14 Fluid Carrying Straight Adapter

Brand: Cat

Product Images
263-6648: M18 X M14 Straight Adapter
263-6648: M18 X M14 Straight Adapter
263-6648: M18 X M14 Straight Adapter
263-6648: M18 X M14 Straight Adapter
263-6648: M18 X M14 Straight Adapter

Cat® M18 X M14 Fluid Carrying Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 263-6648
Coolant and Urea Compatible Seal: 199-9751 (M18 X 1.5), 216-8579 (M14 X 1.5)
Oil and Fuel Compatible Seal: 228-7101 (M14 X 1.5), 228-7103 (M18 X 1.5)
Transmission and Hydraulic Oil Compatibile Seal: 6V-6560 (M14 X 1.5), 8T-7524 (M18 X 1.5)
Material: Carbon Steel
View More
Compatible Models for part number 263-6648

GEN SET ENGINE

POWER SYS G3516C

GENERATOR SET

C175-16 G3516H G3512E G3516K G3512K G3520H C175-20 G3520K G3520

MARINE ENGINE

3512C 3516C

TRUCK

797F 797 793F 795F AC 797B 793F XQ

GAS ENGINE

G3512E G3608 G3606 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced