Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings228-7100: 9.4mm Inside Diameter Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
228-7100: 9.4mm Inside Diameter Seal-O-Ring
228-7100: 9.4mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
228-7100: 9.4mm Inside Diameter Seal-O-Ring
228-7100: 9.4mm Inside Diameter Seal-O-Ring
228-7100: 9.4mm Inside Diameter Seal-O-Ring
228-7100: 9.4mm Inside Diameter Seal-O-Ring
228-7100: 9.4mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
228-7100228-7100
228-7089228-7089
214-7568214-7568
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 228-7100
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 228-7100

Units of Measure

USMetric
Cross Section Diameter (mm): 2.1
Cross Section Diameter (in): 0.083
Inside Diameter (mm): 9.4
Inside Diameter (in): 0.37
Material: FKM - Fluoroelastomer,FKM (90),FKM,Fluoroelastomer (FKM) Rubber,Polytetrafluoroethylene (PTFE) Plastic
Polymer: FKM (Fluorocarbon)
Material Hardness: 90A
Fitting Size (mm): M12 x 1.5
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
O-Ring Type: Straight Thread O-ring (STOR)
View More
Compatible Models for part number 228-7100

GENERATOR

SR4B LC30XX XQ330 SR500 LC20XX XQP550 SR4 SR5 LC51XX LC31XX

INTEGRATED TOOLCARRIER

IT38H IT14G IT14G2

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651

ASPHALT COMPACTOR

CB7 CB10

WHEEL SKIDDER

535D 545D 525D 555D

MINI HYD EXCAVATOR

305.5 CR 304 305 305 CR

RETROFIT AFTERTREATMNT

SCR DPF

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

TRACK FELLER BUNCHER

522 521

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

EXCAVATOR

M315F 324E 320D3 GC M317F 320D2 320D3 374F L M318F 324E LN 548 349F L 317 315 558 313 320GX 336F L XE 323E LN 314E CR OTHER 326F 320 GX 336E L 320 GC 349E 336E H 349F 340F 336F LN XE 318D2 L 324E L 312E L 330 GC 323D L 313F L 326D2 L 320D 320E 314E LCR 323E SA 317 GC 349F LXE 390F 336E LNH 315 GC 349E L VG 349 GC 320E L 320D GC 323D2 L 568 FM 313D2 LGP 352 UHD 312D2 GC 340 313 GX 349 345 313 GC 352 350 355 318F L 320 321 326 324 325 322 323 329E L 330 335 336 333 329E 323 GX 318D2 323 GC 395 320D2 L 374 329D2 326F LN 345 GC 316F L 312E FM538 312F 336E 336F 333 GC FM548 335F 336F XE 349E L 330D2 3101 352F XE VG 336 MHPU 320D2 GC 320D2 FM 316F 352F-VG M325C 326F L 312D2 L FM558 FM568 313F 330GC 320E RR 312D2 352F 320E LRR 336F L 374F 318 GC 323D3 330D2 L 323D2 314F CR 336F LNXE 323GC 323E L 336F LN 329E LN 320E LN 330F 390F L 336E LN 336E LH 316 GC MH3295 316 GX 313D2 GC 320D L MH3040 340MHPU 340F L UHD 326 GC 326D2 313D2-GC 313D2 326GC 330F LN 350 OEM 318E L 336 GC 340F L LRE 568 FM LL 318F 330F L 329F L 335F LCR 312 GX 312 GC 316E L 315F LCR 329D2 L

SHOVEL

6040

COMPACT TRACK LOADER

249D3 239D3

WHEEL TRACTOR

623H 621H 627H 651E 631K 621K OEM 651 657E 637K

ROTARY MIXER

RM800 RM500B

HEX BASED SPL SOLUTION

320E 352F OEM 330F OEM

TRACK LOADER

973K 953D 953K 963 973 953 963D 963K

PETROLEUM ENGINE

C175-16 C15 C18 C27 2016 C32 3516C C280-12 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH55-E70 TH55FT-E90

SOIL COMPACTOR

825 CP44B 815 815K CS20 CS11 CS12 CS16 CS19 CS54B CS64B CP7 825K CP11 CP12 CP14 CP16 CP17 CS44B

BACKHOE LOADER

430E 450E 450F 420E

WHEEL DOZER

854K 834K 814K 844K 834 844 854 824K 814 824

LANDFILL COMPACTOR

836 826 816 826K 816K 836K

AG TRANSMISSION

TA22-M4WD

PETROLEUM GEN SET

C27 C15 3512B

COMPACT WHEEL LOADER

903 902 930 938 926 914G2 914G

TELEHANDLER

TH337C TH336C TH407C TH406C TL943C TH414C

WHEEL LOADER

982XE 988 XE 966 XE 986H 962L 986K 962K 962M 980XE 988K 966F 966L 966K 966M 950GC 814K 924H 924K 962 928H 966 972 966 GC 972 XE 986 980 982 928HZ 988 995 990 993 992 988K XE 926 924 930 938 950 982 XE 980 XE 980K HLG 924HZ 990K 950 GC 972M XE 993K 992K 972XE 994K 972K 972M 972L 988GC 950K 950M 950L 930H 930K 938H 938K 966XE 980GC 966F II 962M Z 950M Z 966K XE 966M XE 980L 980K 980M 982M

FORWARDER

584 584HD

ARTICULATED TRUCK

725C2 740 GC 730C 725 735C 735B 745 730 735 725C 730C2 730 EJECTOR 740C 740B 745C

UTILITY COMPACTOR

CB2.7 CB2.5 CB2.9 CC2.7

WHEELED EXCAVATOR

M320F M317D2 M318D M318F M314-07 M315D M316F M316D M313D M322D2 MH M314F M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M313-07 M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M320D2

PNEUMATIC COMPACTOR

CW-16 CW34 CW12 CW-34

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C6.6 G3520H C1.7 C32B C3.6 C32 C27 C18 C7.1 C9.3 C175-16 3516B 3516C 3512E 3512B C9.3B C2.8 C2.2 CG137-08 C4.4 C13 C15

WHEEL SCRAPER

657E 637K

QUARRY TRUCK

777E 773E 772G 770G

TRACTOR

776C

GAS ENGINE

G3512H G3612 G3616 G3608 G3606 G3406 CG137-08 CG137-12 G3516

PUMPER

SPF743 SPF343C

UNDERGROUND ART TRUCK

AD60 AD55 AD63 AD45 AD55B

POWER MODULE

XQC1200 3516B XQC1600 OEM POWER XQG400 TR43-C18L XQ2280

LOAD HAUL DUMP

R2900 R2900 XE R1300G II R1700G R3000H R2900G OTHER R1700

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 MH3050 MH3295

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

120M 2 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 160K 140M 3 AWD 14M-3 24 16 14 18 120M 120K 120 GC 140K 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 160 150 140 16GC 12M 12K 14M3 120 16M3 120K 2

ROTARY CUTTER

RC7 RC20

HYDRAULIC SHOVEL

6020 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6060

TRACK-TYPE TRACTOR

D10 D11 D5R LGP D5R2 D6N XL D6T D6N D6K D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D6T LGP D3K2 XL D6T XW D6T XL D5R XL D8T D8R D6K XL D9T D6T XW PAT D6K2 D5K XL D7E LGP D5K LGP D6XE D4K XL D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10N D10R D10T D11R D11T D6T LGPPAT D6K LGP D10T2 D6T XL PAT D5K2 XL D3K LGP

KNUCKLEBOOM LOADER

559

ASPHALT PAVER

AP1055 AP655 BG555E AP600 AP500F AP655F BG1000E AP-500E AP-1000E AP-555E BG600D AP500 AP555F AP-600D AP655F L AP600F AP-655D BG1055E AP-1055F AP-1055E AP555 BG655D BG500E

MARINE AUXILIARY

3516C 3512C 3512B C32 3508C

MARINE ENGINE

C4.4 C32 MARINE C18 MARINE C18 C140 3516C 3516E 3512C 3512E C280-16 C280-12 C32B C7.1 C32 C9.3 3508C C175-16 C280-8

PIPELAYER

PL83 PL87 PL72 PL61

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CB10 CS-68B CB7 CS-64B CP-64 CB-66B CP-54 CP-56 CP-44 CB-64B CB-536D CC4.0 CS14 CP-76 CP-74 CS78B CS54B CB-64 CB-54 CS56B CB-44B CB-68B CS79B CP-68B CS74B CP68B CS-56 CS-54 CS-56B CS-44 CS-54B CS-78B CS-79B CP74B CS-76 CS-74 CS-74B CS-64 CB-54B CB4.0 CB4.4 CS7 CP-54B CS68B CP-56B CP54B CP-74B CP76B CP56B

PETROLEUM PACKAGE

TH55 CX31-C9I CX31-C13I C18 CX31-C18I CX35-C18I CX31-P600

MOBILE HYD POWER UNIT

390F 330D2 330FMHPU 329E 330 MHPU 349E L HVG 349E C7.1 336E HVG 350MHPU 352FMHPU 336FMHPU 336F 336E 330F

GENERATOR SET

DE1400 DE500 G3520 G3516 G3512 3508 XQP150 D1500 XQ1140 C7.1 GEN DG500 3516 3512 C18 GEN SE XQ425 C6.6 D1250 3516C GEN D1000 G3516H G3516K 3508B C4.4 DE1250S C2.2 XQP310 DE450SGC C4.4DE88E0 C4.4DE88E3 G3512H XQP100 C13 XQ375 DE630 C18 GENSET XQ35 C4.4DE110E C13 XQ350 G3412 DG400 DE450GC C32 GEN SET CG137-12 C6.6DE150E C18 C15 C13 C32 GENSET DE550GC C18 MARINE GS CG137-08 DG450 C9.3 DE1500 DE400SGC C18 GEN SET DE1000S C7.1 C175-16GENSET DG350 SR5 C27 DE350SGC XQ330 C32 D800 XQP1100 DE400GC C175-20 DE500SGC C175-16 DE1250 G3520H G3520K 3512C 3512B DE500GC C32B C4.4DE65E3 C1.5 3516C 3516B C4.4DE110E2 3516E

RECLAIMER MIXER

RM400 RM800 RM500B

ENGINE

C175-16 C32 MARINE C175-20 3512E 3512B 3512C C2.2 G3516H 3516C 3516E C15 C18 C7.1 MARIN C13B C32B C32B INDUSTRIAL G3520 G3520H C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3512E PR20B C175-16 C175-20 C32 C27

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

GEN SET ENGINE

DE800S DE1100 POWER SYS G3520 G3516C C280-16

ENGINE - MACHINE

3516C C27 C4.4 C6.6

TRANSMISSION

TA22 TR35 TR16-C7.1

ROTARY/TRACK DRILLS

MD5150C MD5125

SKID STEER LOADER

232D3 226D3 249D3 236D3

WHEEL FELLER BUNCHER

573C 553C 2570C 563C 2470C 2670C

TRUCK

773G LRC 793F XQ 775G 793F OEM 777C 777B 777D 777G 777F 775G OEM 785 797 770G 795F XQ 793D 793F 772G 773G 797F 797B 775G LRC 794 AC 793F CMD 772G OEM 789D 770G OEM 785G 773G OEM 785C 785D 795F AC 793F AC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

COMPACTOR

CB8 CB13 CB15 CB16

View More
Related parts
610-1947
610-1947: O-RING SEAL KIT; FITTINGS, STOR
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert