Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainWheels263-8883: 15"x33" Wheel Rim
HomeDrivetrainWheels263-8883: 15"x33" Wheel Rim
263-8883: 15"x33" Wheel Rim

Cat® Wheel Rim provides the mounting surface for tires and consists of multiple components that can be disassembled for tire mounting and maintenance

Brand: Cat

Product Images
263-8883: 15"x33" Wheel Rim
263-8883: 15"x33" Wheel Rim
263-8883: 15"x33" Wheel Rim
263-8883: 15"x33" Wheel Rim
263-8883: 15"x33" Wheel Rim

Cat® Wheel Rim provides the mounting surface for tires and consists of multiple components that can be disassembled for tire mounting and maintenance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 263-8883

Units of Measure

USMetric
Material Description: Steel
Finish: Paint
Color: Cat Yellow
Inside Diameter (mm): 599.9
Inside Diameter (in): 23.618
Material: Structural Steel,Alloy Steel,Carbon Steel
View More
Compatible Models for part number 263-8883

QUARRY TRUCK

772G

TRUCK

772 772G 770G 772G OEM

OFF HIGHWAY TRUCK

772

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced