Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Groups263-9252: Track Group
HomeUndercarriageTrack ComponentsTrack Groups263-9252: Track Group
263-9252: Track Group

Cat® Track Group 300mm Shoe Width, Double Grouser, Slip Fit Master, Press Fit, 101.6mm Track Pitch, 46 Sections, Sealed, Slotted Hole, Steel Track, Welded

Brand: Cat

Product Images
263-9252: Track Group
263-9252: Track Group
263-9252: Track Group
263-9252: Track Group
263-9252: Track Group

Cat® Track Group 300mm Shoe Width, Double Grouser, Slip Fit Master, Press Fit, 101.6mm Track Pitch, 46 Sections, Sealed, Slotted Hole, Steel Track, Welded

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 263-9252

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 1.791
Track Shoe Hole Type: Slotted
Shoe Width (mm): 300.0
Number of Track Sections: 46.0
Rotating Bushing Track (Rbt): No
Material: Carbon Steel,Alloy Steel
Pin Retention System: Press Fit
UC System: HD
Track Type: Steel
ARM: No
Shoe Width (in): 11.811
Number of Sections: 46
Assembly Type: Welded
Bushing OD (in): 1.268
Bushing OD (mm): 32.2
Grease Track Type: Not Applicable
Link Inside Spread Sprocket (mm): 45.5
Shoe Type: Not Applicable
Seal And Lube Type: Sealed
Master Link Type: Slip Fit Master
Track Pitch (mm): 101.6
Track Pitch (in): 4.0
Offset: Not Applicable
Number of Grousers: Double
Clipped: No
Track Stiffening System: Not Applicable
View More
Compatible Models for part number 263-9252

MINI HYD EXCAVATOR

303C CR 303.5E2 CR 303.5C 303.5CR 304SR 302.7CR 303CR 303.5E2 303.5E 303.5D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced