Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Main Control Valves264-0564: Test Connection Valve
HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Main Control Valves264-0564: Test Connection Valve
264-0564: Test Connection Valve

Cat® Test Connection Valve

Brand: Cat

Product Images
264-0564: Test Connection Valve
264-0564: Test Connection Valve
264-0564: Test Connection Valve
264-0564: Test Connection Valve
264-0564: Test Connection Valve

Cat® Test Connection Valve

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 264-0564

Units of Measure

USMetric
Overall Height (in): 3.82
Overall Height (mm): 97.0
Overall Width (in): 1.42
Overall Width (mm): 36.0
Thread: M16 X 2, M5 X 8
Weight (kg): 0.39
Weight (lb): 0.86
View More
Compatible Models for part number 264-0564

GENERATOR

SR5

GENERATOR SET

C6.6 C9.3 C9 3406C 3412C C4.4 C7.1 C18 MARINE GS C32 C18

MARINE AUXILIARY

C32B C32

MARINE ENGINE

C4.4 C18 3512C 3512E C32 C9.3 C18 MARINE C32 MARINE 3508C 3516C 3516E

INDUSTRIAL ENGINE

3512E 3516C

ENGINE

3512E C175-16 C32 MARINE 3516E 3512C

PETROLEUM ENGINE

3516C

PETROLEUM PACKAGE

C18

ROTARY CUTTER

RC7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced