Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9T-4057: 10mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9T-4057: 10mm Inside Diameter Seal-O-Ring
9T-4057: 10mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
9T-4057: 10mm Inside Diameter Seal-O-Ring
9T-4057: 10mm Inside Diameter Seal-O-Ring
9T-4057: 10mm Inside Diameter Seal-O-Ring
9T-4057: 10mm Inside Diameter Seal-O-Ring
9T-4057: 10mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9T-4057

Units of Measure

USMetric
Cross Section Diameter (mm): 2.0
Material: NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.079
Inside Diameter (mm): 10.0
Inside Diameter (in): 0.394
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
View More
Compatible Models for part number 9T-4057

GENERATOR

SR5

GENERATOR SET

C6.6 C4.4 C18 MARINE GS C32 C9.3 C7.1 C18

ENGINE

C175-16 C32 MARINE 3512E 3516E 3512C

PETROLEUM ENGINE

3516C 3512B

MOTOR GRADER

16M 12M 24M 12M 2 140M 120M 160M 2 160M 14L 14M 140M 2 120M 2

ROTARY CUTTER

RC7

WHEEL LOADER

930G 930H

HYDRAULIC SHOVEL

6040 6030

CHALLENGER

MTC735 MTC745 MTC755 MTC765

MINI HYD EXCAVATOR

304CR 303.5CR 302.7CR 303CR

MARINE ENGINE

3512C 3512E C32 C9.3 C18 MARINE C32 MARINE C4.4 C18 3508C 3516C 3516E

MARINE AUXILIARY

C32B 3512C 3516C 3512B 3508C C32

WHEELED EXCAVATOR

M313-07 M315C M314-07 M316C M313C M314 M315 M322C M322 M318C M320 M318 M319 M316 M317 M318C MH

INDUSTRIAL ENGINE

3512E 3516C

TRUCK

789 793 793D 793B 793C 793F 789D

EXCAVATOR

M312 M315 M318 M320

SHOVEL

6040

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced