Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges264-2204: Curved Cutting Edges
HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges264-2204: Curved Cutting Edges
264-2204: Curved Cutting Edges

Serrated Curved Cutting Edge

Brand: Cat

Product Images
264-2204: Curved Cutting Edges
264-2204: Curved Cutting Edges
264-2204: Curved Cutting Edges
264-2204: Curved Cutting Edges
264-2204: Curved Cutting Edges
Contact your dealer for replacement options.

Serrated Curved Cutting Edge

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 264-2204

Units of Measure

USMetric
Serrated Gap (in): 0.787
Material: Through Hardened (DH2),Boron Steel
Wear or Durability: Standard
Thickness (in): 1.0
End Hole Spacing (mm): 76.2
Overall Length (in): 35.764
Hole Quantity: 7
Edge Shape: Curved
Hole Size: 3/4-in Plow Bolt (21 Mm Square)
Thickness (mm): 25.4
Width (mm): 203.2
Serration: Serrated
Serrated Tooth (in): 2.48
Hole Spacing (in): 6.0
Hole Spacing (mm): 152.4
Edge Type: Serrated
Serrated Tooth (mm): 63.0
End Hole Spacing (in): 3.0
Serrated Gap (mm): 20.0
Overall Length (mm): 908.4
Machine: Motor Grader
Width (in): 8.0
View More
Compatible Models for part number 264-2204

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced