Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses265-3591: 50mm Inner Diameter Air Lines Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses265-3591: 50mm Inner Diameter Air Lines Hose
265-3591: 50mm Inner Diameter Air Lines Hose

Cat® Air Lines Hose delivers cooled, compressed air from the aftercooler to the engine intake via the turbocharger

Brand: Cat

Product Images
265-3591: 50mm Inner Diameter Air Lines Hose
265-3591: 50mm Inner Diameter Air Lines Hose
265-3591: 50mm Inner Diameter Air Lines Hose
265-3591: 50mm Inner Diameter Air Lines Hose
265-3591: 50mm Inner Diameter Air Lines Hose

Cat® Air Lines Hose delivers cooled, compressed air from the aftercooler to the engine intake via the turbocharger

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 265-3591

Units of Measure

USMetric
Inner Diameter (mm): 50.0
Material: SILICONE RUBBER,Other Hose
Inside Diameter (mm): 50.0
Inner Diameter (in): 1.969
Outer Diameter (mm): 56.5
Operating Temperature: -55°C TO 260°C
Application: CONNECTION ON ENGINE SYSTEM
Outer Diameter (in): 2.224
Radial Thickness (mm): 7.0
Operating Pressure (kPa): 280.0
Operating Pressure (psi): 40.61
Weight (kg): 0.35
Weight (lb): 0.78
View More
Compatible Models for part number 265-3591

EXCAVATOR

320D GC 323D S 320D L 320D FM 323D L 320D 320D LN 323D SA 323D LN 323D

MOBILE HYD POWER UNIT

323D LN 323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced