Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses266-6935: 12 Volts Relay used in Electrical Starting System
HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses266-6935: 12 Volts Relay used in Electrical Starting System
266-6935: 12 Volts Relay used in Electrical Starting System

Cat® 12 Volts Relay used in Electrical Starting System

Brand: Cat

Product Images
266-6935: 12 Volts Relay used in Electrical Starting System
266-6935: 12 Volts Relay used in Electrical Starting System
266-6935: 12 Volts Relay used in Electrical Starting System
266-6935: 12 Volts Relay used in Electrical Starting System
266-6935: 12 Volts Relay used in Electrical Starting System

Cat® 12 Volts Relay used in Electrical Starting System

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 266-6935

Units of Measure

USMetric
Overall Length (mm): 55.88
Overall Width (mm): 29.21
Overall Height (mm): 20.32
Overall Length (in): 2.2
Overall Width (in): 1.15
Overall Height (in): 0.8
View More
Compatible Models for part number 266-6935

MINI HYD EXCAVATOR

307 303.5C 305C CR 305.5E2 303.5E 305.5D 303.5D 305.5E 308E2 SR 308E SR 305E 307E 304C CR 303ECR 308E CR 303E CR 308E2SR 303C CR 303.5E2 CR 305.5E2 CR 308E 303.5E2 305D CR 304E2 CR 305.5 GC 308E2CR 304E 306E 306E2 308E2 304D CR 305E2 CR 307E2 308E2 CR

EXCAVATOR

313F GC 313F LGC 311F LRR 312F GC

COMPACT WHEEL LOADER

903D 903C 901C 903 902 901 902C 902C2 901C2 903C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced