Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsSolenoids267-2170: 24 Volts Air Inlet Shutoff Solenoid
HomeElectrical & ElectronicsBasic ComponentsSolenoids267-2170: 24 Volts Air Inlet Shutoff Solenoid
267-2170: 24 Volts Air Inlet Shutoff Solenoid

Cat® 24 Volts Air Inlet Shutoff Solenoid

Brand: Cat

Product Images
267-2170: 24 Volts Air Inlet Shutoff Solenoid
267-2170: 24 Volts Air Inlet Shutoff Solenoid
267-2170: 24 Volts Air Inlet Shutoff Solenoid
267-2170: 24 Volts Air Inlet Shutoff Solenoid
267-2170: 24 Volts Air Inlet Shutoff Solenoid

Cat® 24 Volts Air Inlet Shutoff Solenoid

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 267-2170

Units of Measure

USMetric
Material: Steel,Carbon Steel
Overall Length (mm): 102.78
Weight (lb): 0.2
Width (mm): 76.2
View More
Compatible Models for part number 267-2170

ENGINE - MACHINE

C27

PETROLEUM POWERTRAIN

CX31

TRUCK ENGINE

C13

GENERATOR SET

C18 GEN SE

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C-15 C32 C11 C9.3B C13 C15 C7 C9.3 C9 C32B C18 3406E 3406C

ENGINE

C15 C18 C32B INDUSTRIAL C13B C27 INDUSTRIAL

PETROLEUM ENGINE

C15 C13 C18 C9 C7 C11 C32

EXCAVATOR

M325C

PETROLEUM PACKAGE

CX31-C18I CX31-C9I TH31-C9I CX31 CX31-P600 CX35-C18I CX31-C13I CX31-C15I CX31-C11I CX35-P800 TH48-E70

PETROLEUM GEN SET

C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced