150-8698: SEAL-O-RING
+ / - Hover over image to Zoom
Other Views

    150-8698: SEAL-O-RING

    Part Number: 150-8698
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.07
    • Cross Section Diameter (mm): 1.8
    • Dash Size (in): 008
    • Inside Diameter (in): 0.18
    • Inside Diameter (mm): 4.5
    • Material: Rubber, FKM (70)
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Seal Inside Diameter (mm): 4.47
    7 to 9 liter
    C9.3

    3500
    3508B

    transmission
    CX31 DB

    engine - generator set
    3608, 3606, 3512B, 3516B, 3508B, 3508, 3516C, 3512C, 3516

    petroleum products
    TH35-C11I C32, TH48-E70 C13, CX31-C13I TH35-E81 3508C, C9, TH31-C9I TH31-E61 CX38-P892 3512C, TH35-C15T TH31-C9P CX35-P800 C15, C7, TH48-E80 C27, C11, 3512B, CX35-C18I CX31-P600 CX38-P800 CX31-C11I C18, CX31-C9I TH35-C13I TH35-C13T CX31-C18I 3516C, CX31-C15I TH35-C15I

    engine - industrial
    3406B, C9.3, 3508B, SPT343 G3606B C27, C32, C15, G3608, 3512B, C18, C13, C-15, SPS343 C9, 3516B, C7, C11, SPF343 G3606, 3406E, C9.3B

    engine - truck
    C15, C11, C13