Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components267-3963: Coil Assembly-Heater
Home
CabsCab HVAC SystemsOther Cab HVAC Components
267-3963: Coil Assembly-Heater
267-3963: Coil Assembly-Heater

Cat® Heater Coil Assembly

Brand: Cat

Product Images
267-3963: Coil Assembly-Heater
267-3963: Coil Assembly-Heater
267-3963: Coil Assembly-Heater
267-3963: Coil Assembly-Heater
267-3963: Coil Assembly-Heater

Cat® Heater Coil Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 267-3963
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 267-3963

Units of Measure

USMetric
Overall Height (in): 2.5
Overall Width (in): 12
Material: Alloy Aluminum
Overall Length (in): 19.5
Overall Width (mm): 304.8
Overall Height (mm): 63.5
Overall Length (mm): 495.3
View More
Compatible Models for part number 267-3963

TRUCK

795F XQ 797F 793F AC 793F 795F AC 793F CMD 793F OEM 793F XQ

OFF HIGHWAY TRUCK

793F

MOTOR GRADER

24M

WHEEL LOADER

993K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert