Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components267-4159: Adapter-Straight
HomeHydraulicsOther Hydraulic Components267-4159: Adapter-Straight
267-4159: Adapter-Straight

Fluid Carrying Straight Adapter (STOR to ORFS)

Brand: Cat

Product Images
267-4159: Adapter-Straight
267-4159: Adapter-Straight
267-4159: Adapter-Straight
267-4159: Adapter-Straight
267-4159: Adapter-Straight

Fluid Carrying Straight Adapter (STOR to ORFS)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 267-4159

Units of Measure

USMetric
Type: Straight
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16), 6V-6609 (3/4-16)
Connector Type: -8 STOR to -6 ORFS Bulkhead
Oil and Fuel Compatible Seal: 228-7089 (11/16-16), 238-5080 (3/4-16)
Material Description: Not specified
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16), 6V-8397 (11/16-16)
Length (mm): 53.0
Thread: 3/4-16; 11/16-16
Hex Size (mm): 29.0
Length (in): 2.09
Hex Size (in): 1.13
Material: Carbon Steel
View More
Compatible Models for part number 267-4159

MINI HYD EXCAVATOR

301.8 303E CR 301.9 303C CR 302CR 303.5E2 CR 304E2 303.5C 303.5CR 304SR 302.7CR 303.5E2 303 SR 301.6 303.5E 301.5 303.5D 304E2 CR 301.7CR 304E 303CR 304D CR 304.5E2

VIBRATORY COMPACTOR

CD-54

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced