Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings267-8985: 4 x 88mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings267-8985: 4 x 88mm 75A NBR O-Ring
267-8985: 4 x 88mm 75A NBR O-Ring

Cat® Rubber O-Ring Seal for Steering Axle

Brand: Cat

Product Images
267-8985: 4 x 88mm 75A NBR O-Ring
267-8985: 4 x 88mm 75A NBR O-Ring
267-8985: 4 x 88mm 75A NBR O-Ring
267-8985: 4 x 88mm 75A NBR O-Ring
267-8985: 4 x 88mm 75A NBR O-Ring

Cat® Rubber O-Ring Seal for Steering Axle

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 267-8985

Units of Measure

USMetric
Cross Section Diameter (mm): 4.0
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.157
Inside Diameter (mm): 88.0
Inside Diameter (in): 3.465
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 267-8985

WHEELED EXCAVATOR

M314F M314-07 M315D2 M313-07 M313C M314 M313D M315 M315GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced