Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals268-5582: 269.10mm Outside Diameter Press in Place Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
268-5582: 269.10mm Outside Diameter Press in Place Seal
268-5582: 269.10mm Outside Diameter Press in Place Seal

Press-in-Place Seal (Gasket, PIP)

Brand: Cat

Product Images
268-5582: 269.10mm Outside Diameter Press in Place Seal
268-5582: 269.10mm Outside Diameter Press in Place Seal
268-5582: 269.10mm Outside Diameter Press in Place Seal
268-5582: 269.10mm Outside Diameter Press in Place Seal
268-5582: 269.10mm Outside Diameter Press in Place Seal

Press-in-Place Seal (Gasket, PIP)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 268-5582
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 268-5582

Units of Measure

USMetric
Cross Section Height (mm): 7.3
Cross Section Height (in): 0.29
Cross Section Width (mm): 4
Cross Section Width (in): 0.16
Material: FKM,Fluoroelastomer (FKM) Rubber
Material Description: FKM rubber is capable of service temperatures of -40 to 150C and is resistant to air, fuel (including bio-diesel), lubricants and oils. FKM rubber should not be used in applications that require resistance to water or coolant.
Overall Width (mm): 124
Seal/O-Ring Type: PIP
Overall Length (mm): 124
View More
Compatible Models for part number 268-5582

UNDERGROUND ART TRUCK

AD55 AD45B

GENERATOR

SR4 SR4B

WHEEL TRACTOR

657E 657G

TRUCK ENGINE

C-18 C-15 C-16 C16 C15 C18

GENERATOR SET

C18 GEN SET C18 GEN SE C15 I6 DE600SGC DE500 C15 GEN SE C18 MARINE GS D550GC DE605GC D450GC DE630 DE500SGC C18 GENSET DE715GC DE660GC XQ1140 C18 I6 D600 GC C18 C15 D500GC

POWER MODULE

C18

PETROLEUM ENGINE

C15 C18

MOTOR GRADER

160 12M 3 12M 2 14 140M 160M 2 160M 3 160M 140M 3 AWD 14L 150 12M 3 AWD 160M 3 AWD 140M 3 140M 2 140

PETROLEUM GEN SET

C18

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T XL D6 D7 D6XE D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6R XL D6R D6T D6R LGP

GEN SET ENGINE

POWER SYS

CHALLENGER

MTC735 MT765 MTC745 MT755 MTC755 MT745 MTC765 MT735

MARINE ENGINE

C18 MARINE C18 C15

PIPELAYER

PL72

INDUSTRIAL ENGINE

C18 C15

WHEEL SCRAPER

657G

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert