Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home269-7041: Engine Air Filter
Home269-7041: Engine Air Filter
269-7041: Engine Air Filter

Standard Efficiency Engine Air - Primary

Brand: Cat

Product Images
269-7041: Engine Air Filter
269-7041: Engine Air Filter
269-7041: Engine Air Filter
269-7041: Engine Air Filter
269-7041: Engine Air Filter

Standard Efficiency Engine Air - Primary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 269-7041

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Type: Primary
Seal Type: Radial Seal
Depth (mm): 332.7
Depth (in): 13.098
Media Type: Standard
Height (in): 14.567
Width (mm): 370.0
Shape: Round
Height (mm): 370.0
Primary vs Secondary: Primary
Width (in): 14.567
View More
Compatible Models for part number 269-7041

GEN SET ENGINE

DE1100 DE800S

GENERATOR SET

C175-16 DE1500 DE1400 D1250 DE500 C27 DE1000S DE1250S C32 D1000 DE1250 XQP1100 C175-16GENSET DE630 C18 C32 GENSET C175-20 3516E D800

MARINE AUXILIARY

C32

MARINE ENGINE

C32

PETROLEUM ENGINE

3512C

LOCOMOTIVE ENGINE

C32 C175-16 C27

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced