Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings269-9158: 3.53 x 434mm 78A HNBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings269-9158: 3.53 x 434mm 78A HNBR O-Ring
269-9158: 3.53 x 434mm 78A HNBR O-Ring

O-ring

Brand: Cat

Product Images
269-9158: 3.53 x 434mm 78A HNBR O-Ring
269-9158: 3.53 x 434mm 78A HNBR O-Ring
269-9158: 3.53 x 434mm 78A HNBR O-Ring
269-9158: 3.53 x 434mm 78A HNBR O-Ring
269-9158: 3.53 x 434mm 78A HNBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 269-9158

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Material: HNBR (78),HNBR - Hydrogenated Nitrile,HNBR,Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 434.0
Inside Diameter (in): 17.087
Polymer: Hnbr (hydrogenated Nitrile)
Material Hardness: 78a
Compatible With: Abrasion resistant; Diesel fuels; Diester lubricants; Ozone; Petroleum oils, greases; Refrigerant HFC - 134a (Non-Freon); Silicone fluids; Steam; Water base engine coolants
View More
Compatible Models for part number 269-9158

WIDE BODY TRUCK

707

ARTICULATED TRUCK

730 EJECTOR 725 730C2 730 730C 735

TRANSMISSION

CX31 HT CX31-P300 CX31

PETROLEUM POWERTRAIN

CX31

TRANSMISSION-ONHIGHWAY

CX35 CX31

UNDERGROUND ARTICULATED TRUCK

AD22

INDUSTRIAL ENGINE

C11 C9.3B C13 C15 C9.3 C9 C18

ENGINE

C13B

PETROLEUM TRANSMISSION

CX35-P800 CX31-P600

EJECTOR TRUCK

730C2 EJ 730C

PETROLEUM PACKAGE

CX31-C18I CX31-C9I CX31-P600- CX31 CX31-P600 CX31-C13I CX31-C15I CX31-C11I CX35-P800

MOTOR GRADER

24

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced