Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components270-0546: Fitting Assembly
HomeCabsCab HVAC SystemsOther Cab HVAC Components270-0546: Fitting Assembly
270-0546: Fitting Assembly

Cat® Fitting Assembly (HVAC)

Brand: Cat

Product Images
270-0546: Fitting Assembly
270-0546: Fitting Assembly

Cat® Fitting Assembly (HVAC)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 270-0546

Units of Measure

USMetric
Pressure Capacity (kPa): 6,890.0
Inner Diameter (mm): 15.9
Material: Alloy Copper,Alloy Mixed: Metal,Other Hose,Carbon Steel,Alloy Zinc
Overall Length (in): 19.0
Pressure Capacity (psi): 1,000.0
Inner Diameter (in): 0.63
Overall Length (mm): 483.0
View More
Compatible Models for part number 270-0546

MOTOR GRADER

14M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced