Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsRatchets & SocketsSockets271-4600: Socket Set
Home
Workshop SuppliesToolsRatchets & SocketsSockets
271-4600: Socket Set
271-4600: Socket Set

Cat® Fractional Impact Socket Set (12 Piece)

Brand: Cat

Product Images
271-4600: Socket Set
271-4600: Socket Set

Cat® Fractional Impact Socket Set (12 Piece)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 271-4600

Units of Measure

USMetric
Weight (kg): 0.925
Weight (lb): 2.039
Material: Steel,Carbon Steel
Drive (in): 0.375
Material Description: Steel
Overall Length (in): 13-3/8
Square Drive (in): 3/8
Overall Length (mm): 339.73
Size (in): 5/16 to 1
Finish: Black Oxide
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert