Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits271-6540: Flywheel Housing Gasket Kit - Rear Structure
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits271-6540: Flywheel Housing Gasket Kit - Rear Structure
271-6540: Flywheel Housing Gasket Kit - Rear Structure

Rear Structure Kit

Brand: Cat

Product Images
271-6540: Flywheel Housing Gasket Kit - Rear Structure
271-6540: Flywheel Housing Gasket Kit - Rear Structure
271-6540: Flywheel Housing Gasket Kit - Rear Structure

Rear Structure Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

142-5868: 154.18mm Inner Diameter Crankshaft Seal
142-5868: 154.18mm Inner Diameter Crankshaft SealQuantity: 1
155-5619: Rear Cover Gasket
155-5619: Rear Cover GasketQuantity: 1
234-8937: 2.23mm Tool Turning Cover with Bonded Seal
234-8937: 2.23mm Tool Turning Cover with Bonded SealQuantity: 1
114-2687: 5.33 x 23.16mm 78A HNBR O-Ring
114-2687: 5.33 x 23.16mm 78A HNBR O-RingQuantity: 1
250-0466: 2.62 x 32.99mm 75A FKM O-Ring
250-0466: 2.62 x 32.99mm 75A FKM O-RingQuantity: 2
2A-1162: 4.5mm Thick Flywheel Housing Gasket
2A-1162: 4.5mm Thick Flywheel Housing GasketQuantity: 1
3P-1155: 3.53 x 24.99mm 75A FKM O-Ring
3P-1155: 3.53 x 24.99mm 75A FKM O-RingQuantity: 1
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring Seal
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring SealQuantity: 2
9Y-6089: 0.8mm Thick Flywheel Housing Gasket
9Y-6089: 0.8mm Thick Flywheel Housing GasketQuantity: 1
6V-5266: 36.09mm Inside Diameter Seal-O-Ring
6V-5266: 36.09mm Inside Diameter Seal-O-RingQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 271-6540
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 271-6540

WHEEL DOZER

834G

WHEEL LOADER

988G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced