Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws271-7649: M10-1.5 x 95mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
271-7649: M10-1.5 x 95mm Hex Head Bolt
271-7649: M10-1.5 x 95mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
271-7649: M10-1.5 x 95mm Hex Head Bolt
271-7649: M10-1.5 x 95mm Hex Head Bolt
271-7649: M10-1.5 x 95mm Hex Head Bolt
271-7649: M10-1.5 x 95mm Hex Head Bolt
271-7649: M10-1.5 x 95mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 271-7649
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 271-7649

Units of Measure

USMetric
Bolt Length (in): 3.74
Bolt Length (mm): 95
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 2.717
Grip Length (mm): 69
Hand of Thread: RH
Material: Low Alloy Steel,Alloy Zinc
Thread Size (in): 0
Hex Size (in): 0.63
Class or Grade: ISO 898-1 Class 10.9
Thread Size (mm): M10
Locking Feature: None
Hex Size (mm): 16
Thread Size (dia x pitch) (mm): M10x1.5
View More
Compatible Models for part number 271-7649

PAVING COMPACTOR

CB-22B

QUICK COUPLER

FUSION

TRACK LOADER

973D 963D 963K 953D

OFF HIGHWAY TRUCK

798 AC 796 AC 794 AC 798

COMPACT WHEEL LOADER

910G 930 938 926

HYDRAULIC SHOVEL

6020B

WHEEL LOADER

962M Z 962 980K HLG 972H 972K 972L 950M Z 966K XE 962H 950H 962L 950M 950L 962M 926 924K 980H 980L 930 980K 938 938K 938M 966H 926M 966L 966K 930K 930M

ASPHALT COMPACTOR

CB22B

TRACK-TYPE TRACTOR

D5K LGP D8 D8T D4K LGP D4K2 LGP D6K XL D3K2 XL D4K XL D5K2 LGP D6K2 XL D6K2 D3K2 LGP D6K2 LGP D5K XL D5K2 XL D3K XL D4K2 XL D3K LGP D6K LGP

WHEEL SKIDDER

535D 545D 555D 525D

ASPHALT PAVER

BG555E AP-555E AP-500E BG500E

UTILITY COMPACTOR

CC2.6 CB4.4 CB4.0 CC2.7 GC CB2.5 GC CB2.7 CB2.5 CB2.9 CB2.7 GC

PIPELAYER

PL61

WHEELED EXCAVATOR

M315D2 M322F M322D M318D M318F M315D M317D2 M320F M316F M316D M320D2 M313D M314F

INDUSTRIAL ENGINE

C2.2 C1.5

LOG LOADR FORST MACH

558

TRUCK

795F XQ 795F AC 794 AC

EXCAVATOR

312D L 314D LCR M315F 312D 315D L M317F 314D CR M318F 319D LN 548 319D L 558 313D

COMPACTOR

CB-34B XW CC-24B CB-32B CC-34B CB-24B CB-36B CB-22B CB-34B

VIBRATORY COMPACTOR

CC4.0

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert