Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components271-9204: Conditioner Group-Air
HomeCabsCab HVAC SystemsOther Cab HVAC Components271-9204: Conditioner Group-Air
271-9204: Conditioner Group-Air

Cat® Air Conditioner Group (Basic)

Brand: Cat

Product Images
271-9204: Conditioner Group-Air
271-9204: Conditioner Group-Air

Cat® Air Conditioner Group (Basic)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 271-9204

Units of Measure

USMetric
Overall Height (in): 23.8
Overall Width (in): 12.6
Material: Carbon Steel
Overall Width (mm): 320.0
Overall Length (in): 19.9
Overall Height (mm): 605.0
Overall Length (mm): 505.0
View More
Compatible Models for part number 271-9204

WHEEL TRACTOR

623G 657G 621G 631G 627G 637G

ARTICULATED TRUCK

730 740 735 OEM 725 735

EJECTOR TRUCK

740 730

WHEEL LOADER

980H 980G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced