274-1639: O-Ring
+ / - Hover over image to Zoom
Other Views

    274-1639: O-Ring

    Part Number: 274-1639
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: PTFE - Polytetrafluoroethylene
    • Cross Section Diameter (in): 0.1
    • Inside Diameter (in): 0.55
    • Material: FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    telehandler
    TL943D, TL1255D, TH337C, TL943C, TH406C, TL1055D, TL642D, TL642C, TH3510D, TL1255C, TH407C, TH336C, TH357D, TL1055C, TH408D

    marine products
    C9.3, C6.6, C7.1, C4.4

    wheel tractor-scraper
    613G, 627K, 627H, 637K, 627K LRC

    pipelayer
    PL61, PL72

    engine - generator set
    C4.4XQ80 C4.4, C4.4DE88E0 C4.4DE88E3 XQP100, C4.4DE110E

    forest products
    2470C, 2864C, 2484D, 559, 2384D, 553C, 586C, 559D, 579D

    track type tractors
    D6TLGP, D6T2LGP, D6T2XL, D6TXL, D6TLGPVP, D6TXW, D6T2XW, D6NXL, D6TXLVP, D6TXWVP

    track excavators
    336F, 316EL, 336FLN, 323FOEM, 312EL, 336EOEM, 336EL

    vibratory single drum smooth
    CS66B

    load, haul, dump
    R1300G II

    cold planer
    PM313, PM312, PM310

    track-type tractor
    D5K2 LGP D6T XW D3K2 XL D6T, D6T LGP D3K XL D3K2 LGP D6T XL D6K XL D5R LGP D6N, D4K2 LGP D5K XL D3K LGP D6K2, D4K2 XL D6T XW PAT D6K LGP D5K LGP D7E LGP D5R XL D7E, D6K2 LGP D6K2 XL D4K XL D6T XL PAT D5K2 XL D6K D6T LGPPAT D4K LGP

    engine - machine
    C6.6, C9.3, C4.4

    track-type loader
    963D, 953D, 973

    petroleum products
    TH31-E61 CX31-P600 TH31-C9T CX31-C9I

    7 to 9 liter
    C9.3

    wheel tractor scrapers
    613G, 627KLRC

    paving compactor
    CS-54 CB-54B CB-54 CS-64B CS-56 CB-64 CP-54B CS-79B CB10, CP44B, CB-66B CS-76 CCS9, CS-78B CB13, CP54B, CP-44 CS-54B CS-74B CB-68B CP-74 CB8, CP-76 CW-34 CP-56B CW-16 CS-76B CP-74B CS-44 CS54B, CB7, CS44B, CS-64 CP-64 CS-66B CW34, CP-56 CB16, CB15, CS-68B CS-56B CS64B, CB-44B CP-68B CB-64B CS-74 CP-54 CW12

    pneumatic tired compactors
    CW34LRC

    motor grader
    120M, 140M 2 12M 3 12M, 12M 3 AWD 160M 2 160M 3 140M 3 AWD 160M 3 AWD 12M 2 140M 3

    wheel-type loader
    924H, 972K, 914G2, 966M, 914M 938H, 972M, 972M XE 966L, 966M XE 966K XE 924HZ, 910M 928HZ, 972L, 97AM 966K, 928H

    engine - industrial
    C9.3, C4.4, SPF343C C6.6

    motor graders
    140M2, 140M3

    articulated dump truck
    725C2, 725C

    engine - truck
    C7, C9, C-9

    pipelayers
    PL61

    asphalt paver
    AP-655D, BG655D, AP-600D, AP500F, AP-500E, AP-1055E AP-1000E AP655F, AP600F, BG555E, AP555F, BG600D, BG500E, AP-555E

    integrated toolcarrier
    IT14G, IT14G2

    generator
    SR4B

    wheeled excavator
    M322D MH M316F, M314F, M322D, M323F M316D, M315D, M318D, M315D2, M313D, M317D2, M318D MH

    excavator
    340F, 336F L XE 312E L 336E L 336F L 314E CR 316F L 312F, 320D2 GC 323F 568 FM LL 323F SA 336E, 336F LN 316E L 336F XE 320 GC 336F, 318E L 313F L 336E LH 325F 314E LCR 320F L 318D2 L 340F L UHD 320, 325F LCR 336F LN XE 336F LNXE 312E, 323D L 323F OEM 336E LN 320D L 336E H 318D2 340F L LRE 336E LNH M317F, 336E HVG 568 FM 320D, 315F LCR 323F LN 336FMHPU 318F L 320D GC M315F, 313F 314F CR

    wheel loaders
    924HZ, 918M 930H, 972M, 966M, 914G, IT38H, 928HZ

    backhoe loader
    420E 420F2 430F2 450E, 432F2, 434F2, 430E 420F 416F2 428F2, 430F 444F2, 428F, 444F, 450F, 434F, 432F, 416F