274-4491: SCREW-ROCKER
+ / - Hover over image to Zoom
Other Views

    274-4491: SCREW-ROCKER

    Part Number: 274-4491
    Brand: Cat
    Retrieving Price.....

    Rocker Arm Adjustment Screw

    Description:

    • Screws are important components of rocker arms, which open and close valves to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.5
    • Length (in): 4.5
    pipelayer
    587T, PL87, PL83, 583T

    wheel tractor-scraper
    623G, 621G, 631E, 631K, 623F, 631G, 621B, 627G, 621E, 637D, 631D, 657B, 623B, 637E, 657G, 633E II 657E, 627E, 623E, 627F, 621F, 637K, 633D, 651B, 657, 637G

    engine - generator set
    C18, 3406E, C32, PM3456 C27, C15, 3456, C15 I6 C9, C13GENSET C18 I6

    underground articulated truck
    AD55, AD45B, AD30, AD60, AD55B

    motor grader
    24, 24M

    wheel-type loader
    990K, 992K, 980G II 980H, 988K, 980G, 993K, 988 XE 986H, 988H, 990H, 986K, 988K XE

    engine - industrial
    C15, C18, C32, C27, C-16, 3406E, 3456, C-15

    expanded mining products
    6030, 6015B, 6015, 6020B, 6040, MD6290, 6040 FS 6015 FS 6018

    articulated dump truck
    D350E II 740 GC 740B, 735C, 735, 735B, 740, 745 745C, D400E II 740C 735 OEM

    engine - truck
    C15, C18, 3406E, C-15, C-16, C16 C-18

    off-highway truck
    772G, 775G OEM 773G LRC 777E, 777F, 775F, 770G, 777G, 770G OEM 772G OEM 775G LRC 777C, 773G OEM 770, 773G, 777D, 773F, 775G, 772, 777B

    challenger
    MT845, MTC845, MTC865, MT865, MT855, MT835, MTC835, MTC855

    material handler
    MH3295

    cold planer
    PM-201, PM-200, PM622, PM820, PM822, PM825, PM620

    generator
    SR5, SR4, XQP500

    track-type tractor
    D8N, D11R, D8T, D10T2, D11T, D8R II D8R D10T, D10R, D9T, D10N

    road reclaimer
    RM500B, RM-500

    wheel dozer
    834K, 854K, 824C, 844K, 824K, 824H, 824G II 844H, 834G, 834H, 824G

    petroleum products
    CX31-P600 C32, C18, C15, TH48-E70 CX35-P800 CX31-C18I CX38-P892 TH35-C15T CX35-C18I C27, C-15, TH35-E81 CX38-P800 TH35-C15I TH48-E80 CX31-C15I

    drill
    MD6310, MD6250

    excavator
    390F L 390D L 385C, 365C 390F 374F L 390D, 374D L 385B, 5090B, 385C L 385C FS 365C L

    earthmoving compactor
    825G II 826K, 825K, 826G II 836K, 826C, 825H, 836H, 825C, 826G, 826H