Sign in
Cat® O-Ring Seal for unit injector rocker arm creats a tight and effective seal to prevent fuel or oil leakage
Brand: Cat
Cat® O-Ring Seal for unit injector rocker arm creats a tight and effective seal to prevent fuel or oil leakage
Brand: Cat
Units of Measure
INTEGRATED TOOLCARRIER
IT12B IT14F IT28F
MINI HYD EXCAVATOR
304SR 303 SR 305.5 CR 303CR 304 305 302.7CR 305 CR
ROTARY DRILL
MD6310 MD6250 MD6200
TRACK FELLER BUNCHER
TK1051 522 521
EXCAVATOR
345B II 349D L M315F M317F 323F 374F L M318F 385C FS 345B 345C 345D 548 349F L 385C L 317 315 558 313 374D L 323F OEM 314E CR 326F 320 GX 538 349D 320 GC 349E 349F 325F 345B L 312E L 330 GC 313F L 385B 385C 345D L 314E LCR 365C L 345B II MH 323F L 317 GC 365C 365B 349F LXE 390D 390F 315 GC 349E L VG 349D2 352 UHD 313 GX 349 313 GC 349D2 L 352 355 318F L 320 321 326 325 322 323 319 330 335 336 333 323 GX 323 GC 395 365B II 374 345C MH 326F LN 316F L 312E FM538 312F FM548 335F 349E L 3101 352F XE VG 316F 352F-VG M325C 365C L MH 326F L FM558 313F 330GC 352F 323F LN 374F 345C L 318 GC 314F CR 330F 390F L 365B L 316 GC 323F SA MH3295 316 GX MH3040 390D L 326 GC 320F L 330F LN 318E L 336 GC 325F LCR 318F 345D L VG 330F L 329F L 335F LCR 312 GX 312 GC 385C L MH 316E L 315F LCR M320GC M312 M315 M318 M320
SHOVEL
6040
COMPACT TRACK LOADER
285XE 275 285 249D3 275XE 239D3
ROTARY MIXER
RM800 RM500B
MARINE POWERTRAIN
C12
PETROLEUM ENGINE
C-15 C15 C13 C18 C11 C27 C32 3512C 3512B
SOIL COMPACTOR
825 CP68B 815 CS76B CS74B CP12 GC CS12 GC 815K 815F CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CP56B CP13 GC CP74B 825H 825K 825C CP11 CP12 CP13 CP14 CP16 CS13 GC CS68B CS66B 825G II CS11 GC
PETROLEUM TRANSMISSION
TH48-E80
BACKHOE LOADER
420F2 430F 450F 420XE 414E 416F2 415 416 428 424 420 434F 432F 434 430 432 444 440 450 416E 416F 434F2 432F2 430F2 428F2 446B 444F 420F 444F2 428F
PETROLEUM GEN SET
C27 C15 C18 C32
WHEEL LOADER
982XE 988 XE 966 XE 986H 986K 962M 980XE 988B 988G 988H 988F 988K 966H 966M 950GC 928F 926M 962 988F II 972 XE 986 980 982 988 995 990 993 992 980G II 988K XE 926 930 938 950 982 XE 980 XE 980K HLG 990K 990H 950 GC 972M XE 993K 992G 992K 972XE 994K 966G II 972H 972M 988GC 950M 930G 930H 930M 990 II 938M 966XE 980GC 962M Z 950M Z 966K XE 972G II 966M XE 980C 980F 980H 980G 980L 980K 980M 982M
ARTICULATED TRUCK
D400E II D400E 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 730C2 D350E D350E II 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
M320F W345C MH M314-07 M316F M314F M314 M315 M320 M318 M319 M316 M317 M313-07 MH3026 MH3024 M315GC MH3040 M323F M322F W345B II
PNEUMATIC COMPACTOR
CW34 CW-34
ENGINE - INDUSTRIAL
C15 MX35
INDUSTRIAL ENGINE
C-12 C-15 C-10 C-16 C1.7 C32B D320A C3.6 C32 C27 C18 C7.1 3456 C9.3 3176C 3176B 3406E C2.8 C2.2 3196 C4.4 C11 C13 C15
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
WHEEL SCRAPER
621F 627F 631G 657G 657E 657B 637K 637G 657
SPRAY AR
CAT WDS
GAS ENGINE
G3612 G3616
TRACTOR
784C 784B 776D 776C
PUMPER
SBF214 CPT372 SPF343C SUF557
SHOVEL LOGGER
345C
TRANSMISSION-ONHIGHWAY
CX35 CX31
POWER MODULE
OEM POWER PM3456 TR43-C18L C32 C18
OFF HIGHWAY TRUCK
777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
OEM SOLUTIONS
3412C
MOTOR GRADER
140M 3 12M 3 AWD 160M 3 AWD 24M 160H 140M 3 AWD 14M-3 24 16 14 18 120 GC 163H 140H 143H 12M 3 140 GC 160M 3 18M3 16M 160 16H 150 14M 140 16GC 14H 14M3 120 16M3
HYDRAULIC SHOVEL
6020 6018 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6015 FS 6040 FS
KNUCKLEBOOM LOADER
559D 2384D 579D 2484D
MARINE ENGINE
3196 3176C 3176B C32 MARINE 3304 C18 MARINE C-12 C18 C12 C15 D330A D330B D330C 3406E C140 3516B C32B 3512B C12 MARINE C32 3508B 3304B
LOG LOADR FORST MACH
558
EXPANDED MINING PRODUCTS
LD350
FRONT SHOVEL
385C 5090B
ENGINE - GENERATOR SET
3508B
PETROLEUM PACKAGE
TH48-E80 TH48-E70 CX35-P800 CX31-C15I CX31-C13I C18 CX31-C18I CX35-C18I CX31-P600
RECLAIMER MIXER
RM800 RM500B RM-300 RM-500
MARINE TRANSMISSION
7211 7231 7221 7251 7241 7271 7261
ENGINE
C32 MARINE C2.2 C32 INDUSTRIAL C15 C18 C13B C32B C1.7 C32B INDUSTRIAL C3.6 C7.1 C9.3 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
C18 3512B C32 C27 3508B
WATER DELIVERY SYSTEM
CAT WDS
COLD PLANER
PM820 PM825 PM822 PM620 PM622 PM-565B PM312 PM313 PM310 PM-200 PM-201 PM-565
GEN SET ENGINE
3406E 3608 3606 3516B C13GENSET 3512B 3456 3616 DE800S DE1100 POWER SYS C15 GEN SE 3508B C-12
TRANSMISSION
CX31
ROTARY/TRACK DRILLS
MD5150C MD6290 MD5125
RIPPER
963 9D 8D 11 10 3 9 8
SKID STEER LOADER
232D3 226D3 270XE 249D3 270 236D3 216 226
MARINE GEAR
3192 7251
DELIMBER
DLK426 PRE426
WHEEL FELLER BUNCHER
573D 2570D 563D 2670D
POWERTRAIN
TR43E44-C13BL TR43M44-C13B
GENERATOR
SR4B SR500 XQP500 XQP550 SR4 SR5 LC51XX LC31XX
TRUCK ENGINE
C-10 C-12 C-18 C-15 C-16 3176 3406E C11 C13 C16 C15 C18 3176B
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651
SPL EXCAVATOR BASED SOLN
OEM-PM
ASPHALT COMPACTOR
CB8 CB7 CB16 CB15 CB13 CB10
WHEEL SKIDDER
535D 545D 525D 555D
UNDERGROUND ARTICULATED TRUCK
AD22
FORESTRY PRODUCTS
FM528 LL 538 548 558 FM528
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627G 627H 627E 627F 633E II 651B 651E 631K 631D 631E 631G 621K OEM 651 657E 657B 633D 657G 637G 637D 637E 637K
HEX BASED SPL SOLUTION
352F OEM 330F OEM
HYDRAULIC CONTROL
48
TRACK LOADER
935C 935B 973C 953K 931B 931C 963 973 939 933 953 963B 963C 963K 931C II 935C II
WHEEL DOZER
854G 854K 834G 834H 834K 814K 814F 844H 844K 834 844 854 824H 824G 824C 824K 814 824 824G II
LANDFILL COMPACTOR
836 826 826G II 816 826C 826G 826H 826K 816K 836H 836G 836K 816F
COMPACT WHEEL LOADER
914 910 903 902 930 938 920 926 910F 910E 910M 914M 918M
UTILITY COMPACTOR
CB2.7 CB2.5 CB2.9 CC2.7
BULLDOZER
D5C PAT 10SU D5C PATLGP 11U 10U 9SU 11SU 8S 9U 4P 8A 3S 5A PAT 3P
UNDERGROUND ART TRUCK
AD45B AD60 AD55 AD63 AD30 AD45 AD22 AD55B
LOAD HAUL DUMP
R1600G R1600H R1700 II R1600 R2900 R2900 XE R1700G R3000H R2900G OTHER R1700
REMAN ENGINE
3406E
MATERIAL HANDLER
MH3260 MH3022 MH3024 MH3032 MH3040 MH3295
WINCH
53 59 58 59N 59L 58L
ROTARY CUTTER
RC7 RC20
BACKHOE
D3 931
TRACK-TYPE TRACTOR
D3C II D10 D11 D3C III D3B D3C D4B D4C D5C D6N XL D6T D6N D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D6GC D3K2 XL D4C III D6K2 XL D5C III D8T D8R D8L D8N D9T D9N D6K2 D6XE 30/30 D7R SERIES D6K2 LGP D9 D2 D1 D4 D3 D6 D5 D8 D7 D5K2 LGP D10N D10R D10T D11N D11R D11T D10T2 D8R II DEUCE D4C II D5K2 XL D7R II
ASPHALT PAVER
AP655 PE636 AP400 AP600 AP500F AP655F AP455 AP500 AP555F AP600F AP555
MARINE AUXILIARY
3516B 3512B C32 C32B 3508B
PIPELAYER
587T 578 PL83 PL87 PL61 583T 583R 572R II 589
MINING EXCAVATOR
5110B 5130B
VIBRATORY COMPACTOR
CS-68B CS-66B CS-64B CB-66B CP11 GC CB-64B CC4.0 CS12 CB-44B CB-68B CP-68B CS10 GC CS11 GC CS-56B CS-54B CS-78B CP12 CS-76B CS-74B CB-54B CS512 GC CB4.0 CB4.4 CP12 GC CS7 CP-54B CP7 CP-56B CP-74B
MOBILE HYD POWER UNIT
365C L 390F 349D L 330FMHPU 385C L 330 MHPU 349E L HVG 349E 345D 345C 349D2 345C L 385C 352FMHPU 323F OEM TH43-C18 330F
GENERATOR SET
XQP115 DE1400 DE500 D1500 XQ1140 D500GC C7.1 GEN C13GENSET DE605GC DG500 XQ230 D400GC 3512 XQP60 DE660GC C18 GEN SE XQ425 D1250 XQ125CM DE600SGC D550GC D1000 D600 GC 3508B C9 C4.4 D450GC DE1250S C4.4XQ100 C4.4XQ80 D350GC C18 I6 DE450SGC C13 XQ375 DE630 C18 GENSET XQ35 C13 XQ350 XQ60 DG400 DE450GC C15 GENSET C32 GEN SET DE715GC C18 C15 C13 C32 GENSET C15 I6 DE550GC C18 MARINE GS 3456 DG450 DE1500 C18 GEN SET DE1000S DG350 C27 C32 D800 C15 GEN SE XQP1100 DE500SGC DE1250 DE500GC XQP200 C32B 3406E
EJECTOR TRUCK
730C D400E II 740B 730C2 EJ 740 730
COMBAT VEHICLE ENGINE
C13
WIDE BODY TRUCK
707
ROAD RECLAIMER
RM800 RM600 RM500B RM500
ENGINE - MACHINE
C-12 C27 C4.4 3176C
CHALLENGER
75 75D 75C 75E MT700 95E MTC735 MTC745 MTC755 MTC765 MT865 MT855 65E MT845 MT835 85C 85E 85D MT800 MTC855 MTC865 MTC835 MTC845
OFF-HIGHWAY TRUCK
D10R
TRUCK
773G LRC 793F XQ 775G 775F 793F OEM 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 773G 773F 773B 772 770 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 769D 769C 785G 773G OEM 785C 785D 785B 795F AC MT4400D AC
COMPACTOR
CCS9 CB10 CB13 CB15 CB16
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced