Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Segments275-5470: Half Arrow Segment
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Segments275-5470: Half Arrow Segment
275-5470: Half Arrow Segment

Cat® 75 mm Bolt-On Half Arrow Segment

Brand: Cat

Product Images
275-5470: Half Arrow Segment
275-5470: Half Arrow Segment
275-5470: Half Arrow Segment
275-5470: Half Arrow Segment
275-5470: Half Arrow Segment

Cat® 75 mm Bolt-On Half Arrow Segment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 275-5470

Units of Measure

USMetric
Position: Center
Length (in): 16.1
Material: Low Alloy Steel
Wear or Durability: Standard
Thickness (in): 2.953
Depth (mm): 536.0
Hole Quantity: 4
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
End Width (mm): 536.0
Thickness (mm): 75.0
Depth (in): 21.102
Width (mm): 410.0
Bottom Strap Length (mm): 360.0
Hole Spacing (in): 3.543
Attachment Method: Bolt-on
Hole Spacing (mm): 90.0
Bottom Strap Length (in): 14.173
Spade Angle: 0.0
Length (mm): 410.0
Width (in): 16.142
View More
Compatible Models for part number 275-5470

BUCKET

BUCKET

WHEEL LOADER

988H 988K 988 988 XE 992G 990K 990H 993K 992K 990 993 992 988K XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced