Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds276-3596: M10 x M16 Fuel Filter Mounting Bolt Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds276-3596: M10 x M16 Fuel Filter Mounting Bolt Stud
276-3596: M10 x M16 Fuel Filter Mounting Bolt Stud

Cat® Fuel Filter Mounting Bolt Stud holds the fuel filter firmly to its mounting base, provides stable positioning, and ensures consistent alignment

Brand: Cat

Product Images
276-3596: M10 x M16 Fuel Filter Mounting Bolt Stud
276-3596: M10 x M16 Fuel Filter Mounting Bolt Stud
276-3596: M10 x M16 Fuel Filter Mounting Bolt Stud
276-3596: M10 x M16 Fuel Filter Mounting Bolt Stud
276-3596: M10 x M16 Fuel Filter Mounting Bolt Stud

Cat® Fuel Filter Mounting Bolt Stud holds the fuel filter firmly to its mounting base, provides stable positioning, and ensures consistent alignment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 276-3596

Units of Measure

USMetric
Material Description: Steel
Hex Size (mm): 24.0
Head Height (mm): 10.32
Material: Alloy Zinc,Low Alloy Steel
Overall Length (in): 3.19
Bolt Type: Stud Bolt
Hex Size (in): 0.94
Overall Length (mm): 81.0
Head Height (in): 0.41
View More
Compatible Models for part number 276-3596

GENERATOR SET

C9.3 DE400SGC DE350SGC DE400GC

POWER MODULE

TR43-E44 TR43

LOAD HAUL DUMP

R1700

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

140M 3 AWD 14M 12M 3 AWD 160M 3 AWD 140M 3 140M 2 12M 3 12M 2 160M 2 160M 3

WHEEL LOADER

972 XE 972M XE 966 XE 966XE 966K XE 966M XE 966L 966K 966 966M 972K 972M 972 972L 972XE 966 GC

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T XL

ARTICULATED TRUCK

725C 725 725C2

TRANSMISSION

TR35

MARINE ENGINE

C9

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C9.3B C9.3

TRUCK

797F

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced