Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings276-4738: 44.5mm Inner Diameter Sealing Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings276-4738: 44.5mm Inner Diameter Sealing Ring
276-4738: 44.5mm Inner Diameter Sealing Ring

Cat® Sealing Ring for Landscape Rake Frame

Brand: Cat

Product Images
276-4738: 44.5mm Inner Diameter Sealing Ring
276-4738: 44.5mm Inner Diameter Sealing Ring
276-4738: 44.5mm Inner Diameter Sealing Ring
276-4738: 44.5mm Inner Diameter Sealing Ring
276-4738: 44.5mm Inner Diameter Sealing Ring

Cat® Sealing Ring for Landscape Rake Frame

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 276-4738

Units of Measure

USMetric
Cross Section Diameter (mm): 1.6
Cross Section Diameter (in): 0.063
Inside Diameter (mm): 44.5
Inside Diameter (in): 1.752
Material: Rubber
View More
Compatible Models for part number 276-4738

COMPACT TRACK LOADER

299D3 XE 299D3

MINI HYD EXCAVATOR

304.5E2

SKID STEER LOADER

272D3 XE 272D3

RAKE-POWER BOX

PR184 PR172 PR190

POWER PACK

PR118 PR123 PR121

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced