Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components276-5432: 46.4mm Outer Diameter Sealing Cover
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components276-5432: 46.4mm Outer Diameter Sealing Cover
276-5432: 46.4mm Outer Diameter Sealing Cover

Cat® Auxiliary Water Pump Sealing Cover, ensuring proper functioning and preventing damage in automotive

Brand: Cat

Product Images
276-5432: 46.4mm Outer Diameter Sealing Cover
276-5432: 46.4mm Outer Diameter Sealing Cover
276-5432: 46.4mm Outer Diameter Sealing Cover
276-5432: 46.4mm Outer Diameter Sealing Cover
276-5432: 46.4mm Outer Diameter Sealing Cover

Cat® Auxiliary Water Pump Sealing Cover, ensuring proper functioning and preventing damage in automotive

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 276-5432

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 7.6
Length (in): 4.5
Height (in): 0.3
Length (mm): 114.3
View More
Compatible Models for part number 276-5432

GEN SET ENGINE

POWER SYS

GENERATOR

SR4

GENERATOR SET

C18 G3516C

MARINE ENGINE

C18 3406E C18 MARINE C15

PETROLEUM ENGINE

C-15

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced