Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)276-7370: 300 mm (12 in), 60 L (2.1 ft3), Pin On, Bolt-On Teeth
HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)276-7370: 300 mm (12 in), 60 L (2.1 ft3), Pin On, Bolt-On Teeth
276-7370: 300 mm (12 in), 60 L (2.1 ft3), Pin On, Bolt-On Teeth

These buckets are ideal for digging in soft to moderate ground.

Brand: Cat

Product Images
276-7370: 300 mm (12 in), 60 L (2.1 ft3), Pin On, Bolt-On Teeth
276-7370: 300 mm (12 in), 60 L (2.1 ft3), Pin On, Bolt-On Teeth
276-7370: 300 mm (12 in), 60 L (2.1 ft3), Pin On, Bolt-On Teeth
276-7370: 300 mm (12 in), 60 L (2.1 ft3), Pin On, Bolt-On Teeth
276-7370: 300 mm (12 in), 60 L (2.1 ft3), Pin On, Bolt-On Teeth
276-7370: 300 mm (12 in), 60 L (2.1 ft3), Pin On, Bolt-On Teeth
276-7370: 300 mm (12 in), 60 L (2.1 ft3), Pin On, Bolt-On Teeth
276-7370: 300 mm (12 in), 60 L (2.1 ft3), Pin On, Bolt-On Teeth
276-7370: 300 mm (12 in), 60 L (2.1 ft3), Pin On, Bolt-On Teeth

These buckets are ideal for digging in soft to moderate ground.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 276-7370

Digging Buckets for Cat® Mini Excavators are ideal for utility trenching, general excavating and back-filling in soft to moderate ground.

View More
Specifications for part number 276-7370

Units of Measure

USMetric
Width: 300 mm
Width: 11.8 in
Capacity: 60 l
Capacity: 2.1 ft³
Weight: 174.2 lb
Weight: 79 kg
Base Edge Thickness: 20 mm
Base Edge Thickness: 0.8 in
Tip Radius: 781 mm
Tip Radius: 30.7 in
Interface Type: Pin On
View More
Compatible Models for part number 276-7370

MINI HYD EXCAVATOR

305E 305.5E2 CR 306 304C CR 305C CR 305D CR 305E2 CR 305.5D 305.5E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced