Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips277-1873: 7 Slot Clip Ladder
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips277-1873: 7 Slot Clip Ladder
277-1873: 7 Slot Clip Ladder

Ladder Clip

Brand: Cat

Product Images
277-1873: 7 Slot Clip Ladder
277-1873: 7 Slot Clip Ladder
277-1873: 7 Slot Clip Ladder
277-1873: 7 Slot Clip Ladder
277-1873: 7 Slot Clip Ladder

Ladder Clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 277-1873
Material Description: steel clip
Notes: Straight Length: 0, CL to Bend: 20, Ladder Lengt: 106.7, Clamp Thickness: 2.3, Vinyl Coated: Yes, Ladder Type: Single
Hole Size (mm): 10.5
Clamp Width (mm): 21.0
Material: Carbon Steel
Offset (mm): 90.0
View More
Compatible Models for part number 277-1873

GENERATOR

SR4B XQ330 SR4 SR5

TRUCK ENGINE

C7 C9 C-9 C13 C15

INTEGRATED TOOLCARRIER

IT62H

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

POWER PACK

C18

ASPHALT COMPACTOR

CB22B CB2.5 GC CB2.7 GC CC2.7 GC CW16 CB7 CB16 CB15 CB13 CB10

RETROFIT AFTERTREATMNT

SCR

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

MINI HYD EXCAVATOR

308E CR 303.5E2 CR 308E2 308E SR 304E2 304CR 304C CR 303C CR 307.5 305C CR 302CR 305E2 CR 305E 304E 308E2 SR 303.5C 303.5E 303.5D 303ECR 305.5E2 301.8 301.9 307D 301.6 307E 304SR 308E2CR 306E 305.5D 305.5E 308E 305.5 GC 303E CR 303 SR 305.5 CR 308E2 CR 307E2 308E2SR 305E2 308.5 303CR 304E2 CR 304D CR 305 308 309 306 307 305.5E2 CR 304.5E2 306.5 305D CR 310 303.5E2 303.5CR 302.7CR 305 CR

TRACK FELLER BUNCHER

522 521 521B 522B

FORESTRY PRODUCTS

568

EXCAVATOR

374F L 548 558 336F L XE 538 336E H 336F LN XE 336D2 L XE 390F 336E LNH 349 GC 352 UHD 340 349 345 352 350 336 345 GC 336F XE 336 MHPU FM568 374F 336F LNXE 390F L 336E LH 336D2 LXE 340MHPU 350 OEM 336D2 XE 312 GX 312 GC

SHOVEL

6040

MULTI TERRAIN LOADER

287D 277D 257D3 257B3 257D

PAVING COMPACTOR

CC2.7 CB-22B CB2.7 CB2.5

COMPACT TRACK LOADER

285XE 279D3 279D 299D3 259D 239D 275 285 255 265 249D3 275XE 289D 289D3 249D 239D3 299D3 XE 259B3 259D3

WHEEL TRACTOR

623H 621G 621H 627H 651E 631K 621K OEM 651 657E 637K

ROTARY MIXER

RM800 RM500B

TRACK LOADER

973D 973K 973 953

PETROLEUM ENGINE

C7 C175-16 C-15 3512 C15 C18 C27 C32 3516C 3516B C280-12 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80 CX31-P600

SOIL COMPACTOR

825 CP68B 815 CS76B CS74B CP12 GC CS12 GC CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CS54B CP56B CS64B CP13 GC CP74B CS5 825K CP11 CP12 CP13 CP14 CP16 CP17 CS13 GC CS68B CS66B CS11 GC

BACKHOE LOADER

420F2 430E 430F 450E 420XE 427F2 414E 416F2 415 416 426 428 424 420 434F 432F 434 430 432 444 440 450 416E 416F 434F2 432F2 430F2 428F2 422F 444F 420E 415F2 420F 444F2 426 F2 422F2 428F

WHEEL DOZER

854K 834H 834K 844K 834 844 854 824K 814 824

LANDFILL COMPACTOR

836 826 816 826K 836H 836K

PETROLEUM GEN SET

C27 C15 C32 3512B 3512C

COMPACT WHEEL LOADER

920K 901C 902C 906H2 914 910 902C2 906 930 938 920 926 904H 903D 903C 908M 908H2 906M 907M 910K 910M 901C2 907H2 903C2 914K 914M 918M

WHEEL LOADER

982XE 988 XE 966 XE 962H 986H 962L 986K 962K 962M 980XE 988H 988K 966H 966L 966K 966M 950GC 924K 926M 962 966 972 966 GC 907K 972 XE 986 980 982 906K 906M 988 995 990 993 992 988K XE 908K 908M 926 924 930 938 950 982 XE 980 XE 980K HLG 990K 950 GC 972M XE 993K 992K 972XE 972H 972K 972M 972L 988GC 950H 950K 950M 950L 930K 930M 938K 938M 966XE 980GC 962M Z 950M Z 966K XE 966M XE 980H 980G 980L 980K 980M 982M

ARTICULATED TRUCK

740 GC 725 735C 735B 745 730 735 730 EJECTOR 740C 740B 745C

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CB1.8 CB1.7 CC2.6 CC2.7

WHEELED EXCAVATOR

MH3026 MH3024

PNEUMATIC COMPACTOR

CW-16 CW-14 CW34 CW12 CW-34

ENGINE - INDUSTRIAL

CG170-16 3561B

INDUSTRIAL ENGINE

3126B C7 C9 C32 C27 C18 C9.3 C175-16 3516B 3516C 3512E 3512B 3512C CG137-08 C4.4 C11 C13 C15

WHEEL SCRAPER

657E 637K

QUARRY TRUCK

772G 770G

ASPHALT SCREED

SE60 V SE60 VT XW SE50 VT SE50 V SE60VT XW SE60 V XW

GAS ENGINE

G3512H G3612 G3608 G3516B G3304B CG137-12 G3520 G3516

BULLDOZER

D8T

PUMPER

SPF743 SPF343C

UNDERGROUND ART TRUCK

AD63 AD45

POWER MODULE

3516B OEM POWER XQG400 TR43-C18L XQ2280 C32 C18

LOAD HAUL DUMP

R1600H R2900 R2900 XE R3000H R2900G R1700 R1700 XE

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3037 MH3049 MH3050 MH3295 MH3059

OEM SOLUTIONS

3412C

MOTOR GRADER

120M 2 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24M 160K 140M 3 AWD 14M-3 24 16 14 18 120M 120K 120 GC 140K 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 16M 160 150 14M 140 16GC 12K 14M3 120 16M3 120K 2

ROTARY CUTTER

RC7 RC20

HYDRAULIC SHOVEL

6020 6015 6040 6030 6020B 6015B 6060

TRACK-TYPE TRACTOR

D10 D11 D8 GC D5R2 D6N XL D6R D6T D6N D6K D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D6T LGP D6GC D3K2 XL D6K2 XL D6T XW D6T XL D8GC D8T D8R D6K XL D9T D6T XW PAT D6K2 D5K XL D7E LGP D5K LGP D6R III D6XE D4K XL D9 GC D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10T D11T D6T LGPPAT D6K LGP D10T2 D6T XL PAT D5K2 XL D3K LGP

ASPHALT PAVER

AP1055 AP655 BG555E PE636 AP400 BG-260D AP600 AP500F AP655F BG1000E AP-500E BG-2455D AP-1000E AP-1000D AP-1000F AP-555E AP455 AP500 AP555F AP-600D AP655F L AP600F AP-655D BG1055E AP-1055F AP-1055D AP-1055E AP555 BG500E AP1000

MARINE AUXILIARY

3516C 3512C 3512B C32 C32B 3508C

MARINE ENGINE

3196 3176C C32 MARINE C18 MARINE C-12 C18 C12 C140 3516C 3516E 3512C 3512E C280-16 C280-12 C32B C12 MARINE C32 C9.3 3508C C175-16 C280-8

PIPELAYER

PL83 PL87 PL61

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CB10 CS-68B CB7 CB1.8 CB1.7 CD-44B CS-66B CS-64B CP-64 CB-66B CP-56 CP-44 CP11 GC CB-64B CP-34 CC4.0 CS12 CS14 CP-76 CP-74 CS78B CS54B CS56B CB-44B CB-68B CS79B CP-68B CS74B CS10 GC CP68B CS-56 CS11 GC CS-56B CS-44 CS-34 CS-54B CS-78B CS-79B CP12 CS-76B CP74B CS-76 CS-74 CS-74B CB46B CS-64 CB-54B CS512 GC CB4.0 CB4.4 CP12 GC CD-54B CS7 CP-54B CP7 CS68B CP-56B CP54B CP-74B CP76B CP56B

TECHNOLOGY

AUTOGUIDNC

MOBILE HYD POWER UNIT

390F 350MHPU TH43-C18

PETROLEUM PACKAGE

TH48-E70 CX35-P800 CX31-C15I CX31-C13I C18 CX31-C18I CX35-C18I

POWER PACKAGE

C7

GENERATOR SET

DE500 G3520 G3516 G3512 XQ1140 DG500 3516 3512 3512B GENS C18 GEN SE XQ425 XQ125CM 3516C GEN G3516B D1000 G3516H G3516K 3508B C4.4 G3512H G3512K DE630 DG400 CG137-12 C18 C15 C18 MARINE GS DG450 C9.3 C18 GEN SET C7.1 C175-16GENSET DG350 C27 XQ330 C32 D800 C175-20 C175-16 G3520H G3520K 3512C 3512B 3516C 3516B 3516E

ENERGY STORAGE

ECE2500 ETS1500 PGS1260 PGS1260 HD ECE1500 PGS840

RECLAIMER MIXER

RM800 RM500B

ENGINE

C32 MARINE C175-20 3512E 3512B 3512C 3516C 3516E C15 C18 C7.1 MARIN C13B G3520 C7.1

LOCOMOTIVE ENGINE

3512E C175-16 C175-20 C32 C27

EJECTOR TRUCK

740B 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

MACHINE CNTRL & GDNC

COMMAND

FOREST PRODUCTS

OTHER

ELECTRIC ROPE SHOVEL

7495 HF 7495

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM600 RM500B RM500

GEN SET ENGINE

DE800S POWER SYS G3520 G3516C C280-16

ENGINE - MACHINE

C32 C4.4

ROTARY/TRACK DRILLS

MD5150C MD6640 MD6290

SKID STEER LOADER

289D3 226D 252B3 232D3 226B3 226D3 232D 236D 242B3 242D3 216B 270XE 246D3 279D3 249D3 250 236B3 260 270 236D3 262D 265 262D3 242D 246D 216B3

INDUSTRIAL LOADER

415F2 IL

BATTERY CHARGER

MEC500

TRUCK

773G LRC 793F XQ 775G 793F OEM 777D 777G 775G OEM 785 789 770G 795F XQ 793D 793C 793F 772G 773E 773G 797F 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 785G 773G OEM 785C 785D 785B 795F AC 793F AC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

COMPACTOR

CB-34B XW CB8 CB7 CB-36B CB-34B CB-32B CC-34B CD10 CCS9 CB10 CB13 CB15 CB16 CB-24B CB-22B CC-24B CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced