Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits277-5156: TOP GASKET KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits277-5156: TOP GASKET KIT
277-5156: TOP GASKET KIT

Top Gasket Kit

Brand: Cat

Product Images
277-5156: TOP GASKET KIT
277-5156: TOP GASKET KIT

Top Gasket Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

276-3421: Valve Seal Kit
276-3421: Valve Seal KitQuantity: 1
Showing 1 to 1 of 1
DescriptionSpecificationsCompatible Models
Specifications for part number 277-5156

Units of Measure

USMetric
Width (mm): 254.0
Height (mm): 20.32
Length (in): 24.0
Height (in): 0.8
Length (mm): 609.6
View More
Compatible Models for part number 277-5156

GENERATOR SET

C4.4

INTEGRATED TOOLCARRIER

IT14G

PETROLEUM ENGINE

C4.4

BACKHOE LOADER

426 F2 414E 422F 442D 430D 442E 434E 422E 434F 416F2 430E 430F 422F2 424D 426 416E 428F 416F 420D 432E 420E 432F 424 432D 444E 428D 416D 428E 430F2 420F

COMPACT WHEEL LOADER

914G

TELEHANDLER

TH330B TH560B TH350B TH580B TH220B TH210 TH340B TH360B TH355B TH460B TH215

FORWARDER

554

TRANSMISSION

CAT

ASPHALT PAVER

BG-230D AP-650B AP-800D AP-300 BG-225C

WHEELED EXCAVATOR

M315C M313C

PNEUMATIC COMPACTOR

PS-150C PS-300C PS-360C PF-300C

INDUSTRIAL ENGINE

3054E 3054C

EXCAVATOR

312D2 GC 312D2 315C 318D2 L 312D2 L 313D2 313D2 LGP

VIBRATORY COMPACTOR

CP-433E CS-423E CD-54 CP-323C CP-533E CS-533E CS-323C CB-534D CS-433E CB-434D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced