Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsElectronics278-5225: Sensor Kit-Oil
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
278-5225: Sensor Kit-Oil
278-5225: Sensor Kit-Oil

Cat® Oil Sensor Kit

Brand: Cat

Product Images
278-5225: Sensor Kit-Oil
278-5225: Sensor Kit-Oil

Cat® Oil Sensor Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 278-5225

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 29.21
Length (in): 4.5
Length (mm): 114.3
Height (in): 1.15
View More
Compatible Models for part number 278-5225

PUMPER

SPF343C

GENERATOR

LC20XX LC30XX

INTEGRATED TOOLCARRIER

IT14G2 IT38H IT14G

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1300G II

MOTOR GRADER

12M 120M

TRACK-TYPE TRACTOR

D5K LGP D4K LGP D6K XL D5R LGP D4K XL D5K XL D5R XL D3K XL D6N D6K D3K LGP D6K LGP

KNUCKLEBOOM LOADER

559

ASPHALT PAVER

AP-655D AP-1055E BG555E AP-1000E AP-555E AP-600D AP-500E

PIPELAYER

PL61

EXCAVATOR

320D L 323D L 320D 320D GC

VIBRATORY COMPACTOR

CP-64 CS-56 CS-54 CB-54B CS-56B CS-68B CP-54 CP-56 CS-44 CB-64 CP-74B CP-44 CS-54B CB-54 CS-78B CS-79B CS-64B CP-54B CS-76 CS-74 CS-74B CP-76 CP-74 CS-64 CP-56B

MOBILE HYD POWER UNIT

M316D

COMPACT TRACK LOADER

299C

WHEEL TRACTOR

613G

GENERATOR SET

C6.6 C4.4 C4.4DE88E3

TRACK LOADER

963D 953D

BACKHOE LOADER

430E 450E 420E

COMPACT WHEEL LOADER

914G 914G2 910H 908H

TELEHANDLER

TL642C TL1055C TL1255C TL943C

WHEEL LOADER

928H 928HZ 924HZ 924H 938H 930H

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4 C6.6

TRANSMISSION

CAT

WHEELED EXCAVATOR

M315D2 M322D MH M322D M318D M315D M317D2 M316D M313D M318D MH

PNEUMATIC COMPACTOR

CW-34

INDUSTRIAL ENGINE

C6.6 3056E C4.4

WHEEL FELLER BUNCHER

553C 2470C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert