Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)279-4327: 1300 mm (51 in), 220 L (7.8 ft3), Pin On
HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)279-4327: 1300 mm (51 in), 220 L (7.8 ft3), Pin On
279-4327: 1300 mm (51 in), 220 L (7.8 ft3), Pin On

Used in ditch cleaning, sloping, grading and other finishing work.

Brand: Cat

Product Images
279-4327: 1300 mm (51 in), 220 L (7.8 ft3), Pin On
279-4327: 1300 mm (51 in), 220 L (7.8 ft3), Pin On
279-4327: 1300 mm (51 in), 220 L (7.8 ft3), Pin On
279-4327: 1300 mm (51 in), 220 L (7.8 ft3), Pin On
279-4327: 1300 mm (51 in), 220 L (7.8 ft3), Pin On
279-4327: 1300 mm (51 in), 220 L (7.8 ft3), Pin On
279-4327: 1300 mm (51 in), 220 L (7.8 ft3), Pin On
279-4327: 1300 mm (51 in), 220 L (7.8 ft3), Pin On
279-4327: 1300 mm (51 in), 220 L (7.8 ft3), Pin On

Used in ditch cleaning, sloping, grading and other finishing work.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 279-4327

Units of Measure

USMetric
Width: 1300 mm
Width: 51.2 in
Weight: 260.6 lb
Weight: 118.19 kg
Capacity: 220.3 l
Tip Radius: 590 mm
Tip Radius: 23.2 in
Capacity: 7.8 ft³
Interface Type: Pin On
Base Edge Thickness: 20 mm
Base Edge Thickness: 0.8 in
View More
Compatible Models for part number 279-4327

MINI HYD EXCAVATOR

305E 305.5E2 CR 306 304C CR 305C CR 305D CR 305E2 CR 305.5D 305.5E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced