Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab Entertainment SystemsRadio Accessories279-4731: Hose Lines Cable Strap
HomeCabsCab Entertainment SystemsRadio Accessories279-4731: Hose Lines Cable Strap
279-4731: Hose Lines Cable Strap

Cat® Cable Strap (Cable Tie), Red, Length: 148 mm

Brand: Cat

Product Images
279-4731: Hose Lines Cable Strap
279-4731: Hose Lines Cable Strap
279-4731: Hose Lines Cable Strap
279-4731: Hose Lines Cable Strap
279-4731: Hose Lines Cable Strap

Cat® Cable Strap (Cable Tie), Red, Length: 148 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 279-4731

Units of Measure

USMetric
Material: Plastic,Nylon, 6, 6/12, 6/6 Plastic
Head Type: Single
Thickness (mm): 1.1
Length (mm): 148.0
Thickness (in): 0.04
Length (in): 6.0
View More
Compatible Models for part number 279-4731

MINI HYD EXCAVATOR

304 305 308 307.5 309 306 307 303.5C 305C CR 303.5E 303.5D 308E SR 303ECR 308E CR 303E CR 302CR 303.5E2 CR 305.5E2 CR 303 SR 304.5E2 305E2 CR 307E2 306.5 305.5E2 305E 305.5 CR 305D CR 301.7CR 304E 306E2 310 301.8 301.9 304E2 307D 301.6 301.5 308E2 SR 307E 304CR 304C CR 308E2SR 304SR 303.5E2 308E2CR 306E 305E2 308E2 CR 308.5 303.5CR 302.7CR 305.5D 305.5E 303CR 303C CR 308E 308D 304E2 CR 305.5 GC 305 CR 308E2 304D CR

FORESTRY PRODUCTS

548 558 568 FM528 538

WHEELED EXCAVATOR

M320GC M315 M315GC MH3040

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

415 440 450

EXCAVATOR

340 340F 349 336 GC 345 313 GC FM538 352 350 355 FM548 320 326 330 GC 325 323 315 GC 319 MH3040 330 340MHPU 335 336 333 340F L UHD 336 MHPU 395 317 315 313 M320GC FM558 374 320 GX 317 GC FM568 330GC 320 GC 345 GC 352 UHD

MATERIAL HANDLER

MH3250 MH3032 MH3040 MH3050

MOTOR GRADER

12M 3 140M 3 AWD 12M 3 AWD 140M 3 160 160M 3 150 160M 3 AWD 140

COMPACT WHEEL LOADER

903C 901C2 901C 901 902C 902C2 903C2

TELEHANDLER

TH1255 TH0842 TH1055 TH0642

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced