Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Skid Steer Loader279-5377: 2036 mm (80 in) , Bolt-On Cutting Edge
Home
AttachmentsBuckets - Skid Steer Loader
279-5377: 2036 mm (80 in) , Bolt-On Cutting Edge
279-5377: 2036 mm (80 in) , Bolt-On Cutting Edge

Used to dig, load, carry, level, dump and grade in a variety of applications.

Brand: Cat

Product Images
279-5377: 2036 mm (80 in) , Bolt-On Cutting Edge
279-5377: 2036 mm (80 in) , Bolt-On Cutting Edge
279-5377: 2036 mm (80 in) , Bolt-On Cutting Edge
279-5377: 2036 mm (80 in) , Bolt-On Cutting Edge
279-5377: 2036 mm (80 in) , Bolt-On Cutting Edge
279-5377: 2036 mm (80 in) , Bolt-On Cutting Edge
279-5377: 2036 mm (80 in) , Bolt-On Cutting Edge
279-5377: 2036 mm (80 in) , Bolt-On Cutting Edge
279-5377: 2036 mm (80 in) , Bolt-On Cutting Edge

Used to dig, load, carry, level, dump and grade in a variety of applications.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
279-5377279-5377
5P-85005P-8500
8T-49998T-4999
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 279-5377
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 279-5377

Units of Measure

USMetric
Width: 2036 mm
Width: 80.2 in
Capacity: 0.48 m³
Capacity: 0.63 yd³
Weight: 630.5 lb
Weight: 286 kg
Height: 16.8 in
Height: 426 mm
Length: 708 mm
Length: 27.9 in
Base Edge Thickness: 0.7 in
Base Edge Thickness: 19 mm
Cutting Edge Thickness: 16 mm
Cutting Edge Thickness: 0.6 in
Interface Type: Skid Steer Coupler
View More
Compatible Models for part number 279-5377

MULTI TERRAIN LOADER

267 277B 277D 277C 257 297D2 257D3 297D XHP 287 267B 277 257B3 257D 257B 297D 297C 247 247B3 287C 287B 247B 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 289C 279D3 249D3 259D 299D 299C 259B3 299D2 XHP 289D3 255 259D3 265 299D XHP 239D 279D 279C 239D3 299D3 XE 299D3 299D2

MINI HYD EXCAVATOR

304.5E2

SKID STEER LOADER

242B3 226B 226D 262D3 252B 272D XHP 242D3 246D3 226B3 216B 268B 216 256C 252B3 242B 242D 228 226 272D3 XE 272D3 272D2 226D3 246B 246D 246C 236 232 250 236B3 279D3 232B 232D 272C 272D 248 246 242 262 260 248B 236B 236D 252 232D3 236D3 216B3 262B 262D 262C 272D2 XHP 265

View More
Related parts
177-1990
177-1990: 2134 mm (84 in)
Check Price
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
479-8086
479-8086: 3.05 m (10 ft)
Check Price
489-2200
489-2200: MB250
Check Price
489-2001
489-2001: BB121
Check Price
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Check Price
219-7706
219-7706: A41, Skid Steer Coupler
Check Price
493-2259
493-2259: BU118
Check Price
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert