Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageStructuresPlates and Brackets279-9322: Front Idler Bearing Link
HomeUndercarriageStructuresPlates and Brackets279-9322: Front Idler Bearing Link
279-9322: Front Idler Bearing Link

Cat® Front Idler Bearing Link guides and supports track movement, maintaining proper alignment and load distribution

Brand: Cat

Product Images
279-9322: Front Idler Bearing Link
279-9322: Front Idler Bearing Link
279-9322: Front Idler Bearing Link
279-9322: Front Idler Bearing Link
279-9322: Front Idler Bearing Link

Cat® Front Idler Bearing Link guides and supports track movement, maintaining proper alignment and load distribution

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 279-9322

Units of Measure

USMetric
Track Pitch (mm): 262.5
Bolt Size (in): 1/2
Material: Structural Steel,Alloy Steel
Track Pitch (in): 10.3
Bolt Size (mm): 1/2
View More
Compatible Models for part number 279-9322

TRACK LOADER

953D 953 953K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced