Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube Components280-1384: Oil Suction Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube Components280-1384: Oil Suction Tube
280-1384: Oil Suction Tube

Cat® Oil Suction Tube

Brand: Cat

Product Images
280-1384: Oil Suction Tube
280-1384: Oil Suction Tube

Cat® Oil Suction Tube

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 280-1384

We are still working on adding a specification for this part.

Compatible Models for part number 280-1384

GENERATOR SET

3512B

ENGINE

C7.1

TRACK LOADER

953D 953K 963 963D 963K 953

MATERIAL HANDLER

MH3032

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

926 924K 924 930 938 938K 938M 926M 930K 930M

TRACK SKIDDER

527

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D4 D5 D6K2 LGP D5R2 D6N OEM D6K XL D5R XL D5R LGP D6N LGP D6N XL D6N D6K D6K LGP

ENGINE - MACHINE

C6.6

PIPELAYER

PL61

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C6.6 C7.1

WHEEL FELLER BUNCHER

2570C 2570D 2670C 553C 2670D 573C 573D 2470C 563C 563D

EXCAVATOR

326 GC 320D2 GC 336 GC 320D2 FM 320D 320D GC 326D2 333 GC 323D2 L 320D2 320D L 326 330D2 324 330 GC 326GC 329D2 L 320D2 L 323D3 330 329D2 323D L 330D2 L 333 323D2 326D2 L

MOBILE HYD POWER UNIT

330D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced