Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Gears280-2138: Planet Gear With 25 External Spur Gear Teeth
HomeDrivetrainTransmissions & ComponentsTransmission Gears280-2138: Planet Gear With 25 External Spur Gear Teeth
280-2138: Planet Gear With 25 External Spur Gear Teeth

Cat® Planet Gear (Transmission)

Brand: Cat

Product Images
280-2138: Planet Gear With 25 External Spur Gear Teeth
280-2138: Planet Gear With 25 External Spur Gear Teeth
280-2138: Planet Gear With 25 External Spur Gear Teeth
280-2138: Planet Gear With 25 External Spur Gear Teeth
280-2138: Planet Gear With 25 External Spur Gear Teeth

Cat® Planet Gear (Transmission)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 280-2138

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 119.83
Inside Diameter (mm): 75.885
Width (mm): 95.39
Outside Diameter (in): 4.717
Inside Diameter (in): 2.987
Width (in): 3.755
Diameter (in): 4.8,4.8
Diameter (mm): 122.0,122.0
Material: Low Alloy Steel
View More
Compatible Models for part number 280-2138

TRUCK

785 793F CMD 785G 793D 793C 793F 789C 789D 789B 785C 785D 793F OEM 785B 793F XQ

SPRAY AR

CAT WDS

PETROLEUM TRANSMISSION

TH55-E70

TRACTOR

784B

OFF HIGHWAY TRUCK

789 785 789G 793 785D 793D 789D 793F

PETROLEUM PACKAGE

TH55

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced