Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsWear ProtectionChocky Bars280-4089: Chocky Bar
HomeGround Engaging ToolsWear ProtectionChocky Bars280-4089: Chocky Bar
280-4089: Chocky Bar

Cat® 241 mm x 51 mm Chocky Bar

Brand: Cat

Product Images
280-4089: Chocky Bar
280-4089: Chocky Bar
280-4089: Chocky Bar
280-4089: Chocky Bar
280-4089: Chocky Bar

Cat® 241 mm x 51 mm Chocky Bar

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 280-4089

Units of Measure

USMetric
Width (mm): 51.0
Length (in): 9.488
Material: Alloy Copper
Thickness (in): 0.984
Thickness (mm): 25.0
Length (mm): 241.0
Width (in): 2.008
View More
Compatible Models for part number 280-4089

FELLING HEAD

SC-57 SH-56B

WORK TOOL

BUCKET

MINING BKT DRAGLINE

BUCKET

BUCKET

BUCKET

SHOVEL

6040

HYDRAULIC SHOVEL

6060 6040

WHEEL LOADER

988K 988 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced