Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings280-5038: 34.99mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings280-5038: 34.99mm Inside Diameter Seal-O-Ring
280-5038: 34.99mm Inside Diameter Seal-O-Ring

Cat® Seal-O-Ring

Brand: Cat

Product Images
280-5038: 34.99mm Inside Diameter Seal-O-Ring
280-5038: 34.99mm Inside Diameter Seal-O-Ring
280-5038: 34.99mm Inside Diameter Seal-O-Ring
280-5038: 34.99mm Inside Diameter Seal-O-Ring
280-5038: 34.99mm Inside Diameter Seal-O-Ring

Cat® Seal-O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 280-5038

Units of Measure

USMetric
Cross Section Diameter (mm): 1.59
Cross Section Diameter (in): 0.063
Inside Diameter (mm): 34.99
Inside Diameter (in): 1.378
Polymer: Nbr (nitrile Butadiene)
Material: NBR (90),NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
View More
Compatible Models for part number 280-5038

MULTI TERRAIN LOADER

257D 257D3 257B 247B 247B3 257B3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced