Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemCarburetors & Governors281-2725: 7/8" Check Valve
HomeEngineFuel SystemCarburetors & Governors281-2725: 7/8" Check Valve
281-2725: 7/8" Check Valve

Cat® 7/8" Check Valve used in Fuel Lines

Brand: Cat

Product Images
281-2725: 7/8" Check Valve
281-2725: 7/8" Check Valve

Cat® 7/8" Check Valve used in Fuel Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 281-2725

Units of Measure

USMetric
Width (mm): 127.0
Height (mm): 25.4
Length (in): 8.0
Material: Carbon Steel
Length (mm): 203.2
Height (in): 1.0
View More
Compatible Models for part number 281-2725

PUMPER

SBF214 CPT372 SUF557

GENERATOR

SR4 SR4B

UNDERGROUND ART TRUCK

AD22 AD45B AD55 AD30

TRUCK ENGINE

C-10 C-12 C-18 C-15 C-16 3406E C11 C13 C16 C15 C18

SHOVEL LOGGER

345C

POWER MODULE

PM3456 C18

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R2900 R3000H R2900G

REMAN ENGINE

3406E

MOTOR GRADER

16M 163H 140H 16H 14M 143H 14H 24M 160H

HYDRAULIC SHOVEL

6018 6015 6015 FS

POWER PACK

C18

TRACK-TYPE TRACTOR

D7R SERIES D8T D8N D9T D8R II D7R II

MARINE ENGINE

3196 C-12 C18 C12 C15 3406E 3176C C32

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

572R II 587T 583T PL83 PL87

FRONT SHOVEL

385C 5090B

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 349D L 390D 390D L 385C FS 345B 345C 345D 385C L 365C L MH 349D 345B L 345C L 345D L VG 385B 385C 345D L 365C L 385C L MH 345B II MH 365B II 365B L 345C MH 365C 365B

MOBILE HYD POWER UNIT

385C 365C L TH43-C18 345D 345C 349D L 385C L 345C L

PETROLEUM PACKAGE

TH48-E80 CX31-C15I CX31-C13I CX35-P800 C18

GENERATOR SET

3508B C18 C15 3456 3406E

WHEEL TRACTOR

633E II 651B 631D 631E 631G 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 627G 627E 627F 637G 637D 637E

RECLAIMER MIXER

RM-300 RM-500

LOCOMOTIVE ENGINE

C18

SOIL COMPACTOR

825H 825C 815F

PETROLEUM ENGINE

C-15 C15 C13 C18 C11

EJECTOR TRUCK

740 730 D400E II

COLD PLANER

PM-200 PM-201

WHEEL DOZER

834G 834H 824H 824G 824C 814F 824G II

LANDFILL COMPACTOR

826G II 836H 836G 826C 826G 826H 816F

PETROLEUM GEN SET

C15 C18

WHEEL LOADER

972H 980G II 988G 988H 966H 972G II 980C 980F 980H 980G 966G II

ENGINE - MACHINE

C-12 3176C

CHALLENGER

MTC855 MTC865 MTC835 MT865 MTC845 MT855 65E MT845 MT835 75D 75E 85E 95E

GEN SET ENGINE

3406E 3456 C-12

ARTICULATED TRUCK

D350E II 725 740 730 735 OEM 735

ROTARY/TRACK DRILLS

MD6290 MD5125

WHEELED EXCAVATOR

W345C MH W345B II

INDUSTRIAL ENGINE

C18 3406E 3456 3176C 3196 C-12 C-15 C-10 C-16 C11 C13 C15

TRUCK

772 770

WHEEL SCRAPER

631G 657G 657E 657B 637G 627F 657

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced